SLUSCO1B June 2017 – July 2024 UCC27212
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD | Supply voltage | 7 | 12 | 17 | V |
VHS | Voltage on HS | –1 | 100 | V | |
Voltage on HS (repetitive pulse < 100 ns)(1) | –(20 V – VDD) | 110 | |||
VHB | Voltage on HB | VHS + 8.0 | 115 | ||
SRHS | Voltage slew rate on HS | 50 | V/ns | ||
TJ | Operating junction temperature | –40 | 150 | °C |