SLUSCZ8A July 2017 – July 2024 UCC27212A-Q1
PRODUCTION DATA
The input stages provide the interface to the PWM output signals. The input stages of the UCC27212A-Q1 device have impedance of 68kΩ nominal and input capacitance is approximately 4pF. Pulldown resistance to VSS (ground) is 68kΩ. The logic level compatible input provides a rising threshold of 2.3V and a falling threshold of 1.6V. There is enough input hysteresis to avoid noise related jitter issues on the input.