| VALUE | UNIT |
---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1)(2) | ±2000 | V |
Charged-device model (CDM), per AEC Q100-011 | ±1500 |
(1) AEC Q100-002 indicates that HBM stressing shall be in accordance with the ANSI/ESDA/JEDEC JS-001 specification..
(2) Pins HS, HB and HO are rated at 500V HBM