SLUSBA7G December 2012 – June 2019 UCC27531 , UCC27533 , UCC27536 , UCC27537 , UCC27538
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tR | Rise time | CLOAD = 1.8 nF, See Figure 1, Figure 2, Figure 3 | 15 | ns | ||
tF | Fall time | CLOAD = 1.8 nF, See Figure 1, Figure 2, Figure 3 | 7 | ns | ||
CLOAD (UCC27536DBV) = 1.8 nF, See Figure 1, Figure 2, Figure 3 | 10 | |||||
tD1 | Turn-on propagation delay | CLOAD = 1.8 nF, IN, IN+ = 0 V to 5 V, See Figure 1, Figure 2, Figure 3 | 17 | 26 | ns | |
tD2 | Turn-off propagation delay | CLOAD = 1.8 nF, IN, IN+ = 5 V to 0 V, See Figure 1, Figure 2, Figure 3 | 17 | 26 | ns | |
tD3 | Inverting turn-off propagation delay | CLOAD = 1.8 nF, IN- = 0 V to 5 V | 17 | 28 | ns | |
tD4 | Inverting turn-on propagation delay | CLOAD = 1.8 nF, IN- = 5 V to 0 V | 20 | 28 | ns |