6.1 Absolute Maximum Ratings
Over operating free-air temperature range (unless otherwise noted). All voltages are with respect to COM (unless otherwise noted), currents are positive into and negative out of the specified terminal.(1)(2)
PARAMETER |
MIN |
MAX |
UNIT |
Input voltage |
HI, LI(3)(4) |
–5 |
24 |
V |
VDD supply voltage(4) |
–0.3 |
24 |
HB |
–0.3 |
700 |
HB–HS(4) |
–0.3 |
24 |
Output voltage |
HO |
DC |
HS–0.3 |
HB+0.3 |
V |
Transient, less than 100 ns(5) |
HS–2 |
HB+0.3 |
LO |
DC |
–0.3 |
VDD+0.3 |
V |
Transient, less than 100 ns(5) |
–2 |
VDD+0.3 |
Output current |
HO, LO |
IOUT_PULSED (100 ns) |
|
2.8/–1.8 |
A |
IOUT_DC |
|
0.15 |
dVHS/dt |
Allowable offset supply voltage transient |
–50 |
50 |
V/ns |
TJ |
Junction temperature |
–40 |
150 |
°C |
Tstg |
Storage temperature |
–65 |
150 |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) See Packaging Section of the datasheet for thermal limitations and considerations of packages.
(3) The maximum voltage on the input pins is not restricted by the voltage on the VDD pin.
(4) Ambient temperature ( T
A ) ≥ 25°C.
(5) Values are verified by characterization on bench.