Home Power management Gate drivers Half-bridge drivers

UCC27712

ACTIVE

1.8-A/2.8-A, 620V half bridge driver with interlock

Product details

Bootstrap supply voltage (max) (V) 620 Power switch IGBT, MOSFET Input supply voltage (min) (V) 10 Input supply voltage (max) (V) 20 Peak output current (A) 2.8 Operating temperature range (°C) -40 to 125 Undervoltage lockout (typ) (V) 10 Rating Catalog Propagation delay time (µs) 0.1 Rise time (ns) 16 Fall time (ns) 10 Iq (mA) 0.25 Input threshold CMOS, TTL Channel input logic Noninverting Switch node voltage (V) -11 Features Interlock Driver configuration CMOS compatible, Dual, Noninverting, TTL compatible
Bootstrap supply voltage (max) (V) 620 Power switch IGBT, MOSFET Input supply voltage (min) (V) 10 Input supply voltage (max) (V) 20 Peak output current (A) 2.8 Operating temperature range (°C) -40 to 125 Undervoltage lockout (typ) (V) 10 Rating Catalog Propagation delay time (µs) 0.1 Rise time (ns) 16 Fall time (ns) 10 Iq (mA) 0.25 Input threshold CMOS, TTL Channel input logic Noninverting Switch node voltage (V) -11 Features Interlock Driver configuration CMOS compatible, Dual, Noninverting, TTL compatible
SOIC (D) 8 29.4 mm² 4.9 x 6
  • High-side and low-side configuration
  • Dual inputs with output interlock and 150-ns deadtime
  • Fully operational up to 620-V, 700-V absolute maximum on HB pin
  • 10-V to 20-V VDD recommended range
  • Peak output current 2.8-A sink, 1.8-A source
  • dv/dt immunity of 50 V/ns
  • Logic operational up to –11 V on HS pin
  • Negative voltage tolerance on inputs of –5 V
  • Large negative transient safe operating area
  • UVLO protection for both channels
  • Small propagation delay (100-ns typical)
  • Delay matching (12-ns typical)
  • Floating channel designed for bootstrap operation
  • Low quiescent current
  • TTL and CMOS compatible inputs
  • Industry standard SOIC-8 package
  • All parameters specified over temperature range, –40 °C to +125 °C
  • High-side and low-side configuration
  • Dual inputs with output interlock and 150-ns deadtime
  • Fully operational up to 620-V, 700-V absolute maximum on HB pin
  • 10-V to 20-V VDD recommended range
  • Peak output current 2.8-A sink, 1.8-A source
  • dv/dt immunity of 50 V/ns
  • Logic operational up to –11 V on HS pin
  • Negative voltage tolerance on inputs of –5 V
  • Large negative transient safe operating area
  • UVLO protection for both channels
  • Small propagation delay (100-ns typical)
  • Delay matching (12-ns typical)
  • Floating channel designed for bootstrap operation
  • Low quiescent current
  • TTL and CMOS compatible inputs
  • Industry standard SOIC-8 package
  • All parameters specified over temperature range, –40 °C to +125 °C

The UCC27712 is a 620-V high-side and low-side gate driver with 1.8-A source, 2.8-A sink current, targeted to drive power MOSFETs or IGBTs.

The recommended VDD operating voltage is 10-V to 20-V for IGBT’s and 10-V to 17-V for power MOSFETs.

The UCC27712 includes protection features where the outputs are held low when the inputs are left open or when the minimum input pulse width specification is not met. Interlock and deadtime functions prevent both outputs from being turned on simultaneously. In addition, the device accepts a wide range bias supply range and offers UVLO protection for both the VDD and HB bias supply.

Developed with TI’s state of the art high-voltage device technology, the device features robust drive with excellent noise and transient immunity including large negative voltage tolerance on its inputs, high dV/dt tolerance, wide negative transient safe operating area (NTSOA) on the switch node (HS), and interlock.

The device consists of one ground-referenced channel (LO) and one floating channel (HO) which is designed for operating with bootstrap or isolated power supplies. The device features fast propagation delays and excellent delay matching between both channels. On the UCC27712, each channel is controlled by its respective input pins, HI and LI.

The UCC27712 is a 620-V high-side and low-side gate driver with 1.8-A source, 2.8-A sink current, targeted to drive power MOSFETs or IGBTs.

The recommended VDD operating voltage is 10-V to 20-V for IGBT’s and 10-V to 17-V for power MOSFETs.

The UCC27712 includes protection features where the outputs are held low when the inputs are left open or when the minimum input pulse width specification is not met. Interlock and deadtime functions prevent both outputs from being turned on simultaneously. In addition, the device accepts a wide range bias supply range and offers UVLO protection for both the VDD and HB bias supply.

Developed with TI’s state of the art high-voltage device technology, the device features robust drive with excellent noise and transient immunity including large negative voltage tolerance on its inputs, high dV/dt tolerance, wide negative transient safe operating area (NTSOA) on the switch node (HS), and interlock.

The device consists of one ground-referenced channel (LO) and one floating channel (HO) which is designed for operating with bootstrap or isolated power supplies. The device features fast propagation delays and excellent delay matching between both channels. On the UCC27712, each channel is controlled by its respective input pins, HI and LI.

Download View video with transcript Video

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC27712EVM-287 — UCC27712 620-V, 1.8-A, 2.8-A High-Side Low-Side Gate Driver With Interlock Evaluation Module

UCC27712EVM-287 is designed for evaluating UCC27712D, which is a 620V half bridge gate driver with high source and sink peak current capability. This EVM could be served to evaluate the driver IC against its datsheet. The EVM can also be used as Driver IC component selection guide. The EVM can be (...)
User guide: PDF
Not available on TI.com
Simulation model

UCC27712 PSpice Transient Model

SLUM579.ZIP (68 KB) - PSpice Model
Simulation model

UCC27712 TINA-TI Transient Reference Design

SLUM599.TSC (1513 KB) - TINA-TI Reference Design
Simulation model

UCC27712 TINA-TI Transient Spice Model

SLUM600.ZIP (23 KB) - TINA-TI Spice Model
Simulation model

UCC27712 Unencrypted PSpice Transient Model

SLUM637.ZIP (3 KB) - PSpice Model
Schematic

UCC2771x Schematic Review Template

SLURB13.ZIP (63 KB)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-010250 — 1-kW brushless DC motor inverter reference design

This reference design illustrates a motor inverter with MSPM0G, an Arm® Cortex®-M0+ core microcontroller. The design not only supports a sensorless Field Oriented Control (FOC) algorithm with 1-3 shunt resistors, but also a sensored motor driving algorithm with a Hall or Quadrature Encoder (...)
Design guide: PDF
Reference designs

PMP23338 — 3.6kW single-phase totem-pole bridgeless PFC reference design with e-meter functionality

This reference design is a Gallium nitride (GaN) based, 3.6kW, single-phase continuous conduction mode (CCM) totem-pole bridgeless power factor correction (PFC) converter, targeting M-CRPS power supply. This design includes e-meter functionality with 0.5% accuracy, eliminating the need for (...)
Test report: PDF
Reference designs

PMP23069 — 3-kW, 180-W/in3 single-phase totem-pole bridgeless PFC reference design with 16-A max input

This reference design demonstrates a method to control a continuous conduction mode Totem pole power factor correction converter (PFC) using C2000 F28003x and F28004x microcontrollers. The PFC also works as inverter in grid connected (current controlled) mode. The converter is designed to support a (...)
Test report: PDF
Reference designs

PMP21479 — 65W Active clamp flyback with Si FETs reference design for a high power density 5-20V AC/DC adapter

This reference design uses the UCC28780 active clamp flyback controller to generate a 20-V/15-V/9-V/5-V adjustable output voltage. The maximum power rating is 65 W at 20-V output and up to 3 A at all other output voltage settings. This design reaches a peak efficiency of over 93% using silicon (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-010047 — 22-W/in3, 93.1% peak efficiency, 100-W USB-PD 3.0 AC/DC adapter reference design with Si MOSFET

This fully-tested reference design is a high-efficiency, high-power-density, AC/DC adapter solution with a wide input voltage range (100- to 240-V AC) for laptop adapters and smartphone charger applications. This design consists of a front-end transition-mode (TM) power factor correction (PFC) (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP30720 — High efficiency, ultra-wide input (20 VDC to 375 VDC) isolated power supply reference design

This reference design uses the UCC28C42 boost controller and the UCC28780 active-clamp flyback controller to generate an isolated output of 24 V at 3.5 A over an ultra-wide input voltage range of 20 V to 375 V. The design also uses the UCC24612 synchronous rectifier controller on the secondary (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP30631 — High efficiency, 70-W AC/DC active clamp flyback reference design

This reference design uses the UCC28780 active clamp flyback controller to generate an isolated output of 20 V @ 3.5 A over an input voltage rage of 90 Vac to 264 Vac. The design also uses the UCC24612 synchronous rectifier controller on the secondary side. Zero voltage switching (ZVS) ensures (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP40328 — High Efficiency, High Power Density Active Clamp Flyback Adapter with SJ FET Reference Design

PMP40328 is a maximum 9V 5A reference design for high frequency and high density adapter applications. The solution implements a high efficiency active clamp flyback  controller UCC28780 and secondary rectifier controller UCC24612-2. The efficiency is around 90% at full load. Integrated input (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-010023 — Cost optimized, < 1% accurate current sensing and protection for 3-phase inverter reference design

This reference design demonstrates a cost optimized three-phase inverter leg (low-side shunt) current sensing solution with high accuracy and faster response for sensorless 2-shunt or 3-shunt field oriented control (FOC). This reference design demonstrates inverter leg current sensing with full (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos