SLUAAV0 April 2024 UCC27301A-Q1 , UCC27311A-Q1 , UCC27517 , UCC27517A , UCC27517A-Q1 , UCC27524 , UCC27614 , UCC27624 , UCC27624-Q1 , UCC27710 , UCC27712 , UCC27712-Q1 , UCC27714 , UCC44273 , UCC57102 , UCC57102-Q1 , UCC57108 , UCC57108-Q1
Heating, ventilation, and air conditioning (HVAC) systems consist of subsystems that require a switching power device. Depending on the subsystem, different challenges arise when selecting a gate driver IC to drive the switching power device. This application note reviews the power factor correction (PFC), motor drive, and DC/DC switching converter stages in HVAC systems, summarizes the switching requirements for each stage, and provides examples of non-isolated gate drivers that can be used to drive the switching power devices found in the aforementioned stages.
All trademarks are the property of their respective owners.
HVAC systems are used to maintain a comfortable environment inside industrial, commercial, and residential buildings. HVAC systems are typically used to control the air in the environment and consist of ventilation systems, heating systems, and air-cooling systems.
For more HVAC applications, Texas Instruments covers a variety of applications found in the HVAC system applications page.
Modern HVAC systems use gate drivers in different subsystems, such as power factor correction (PFC) circuits, DC/DC converters, and motor drives. This application note discusses the usage of gate drivers in industrial, commercial, and residential HVAC systems, including guidelines in selecting a gate driver and key features to consider for each subsystem. Figure 1-1 shows a block diagram of an outdoor air conditioner and highlights typical subsystems where gate drivers are used.