Home Power management Gate drivers Low-side drivers

UCC44273

ACTIVE

4-A/4-A single-channel low-side gate driver with 5-V UVLO

Product details

Number of channels 1 Power switch GaNFET, IGBT, MOSFET Peak output current (A) 4 Input supply voltage (min) (V) 4.5 Input supply voltage (max) (V) 18 Features Hysteretic Logic Operating temperature range (°C) -40 to 140 Rise time (ns) 8 Fall time (ns) 7 Propagation delay time (µs) 0.013 Input threshold CMOS, TTL Channel input logic Non-Inverting Input negative voltage (V) -5 Rating Catalog Undervoltage lockout (typ) (V) 4 Driver configuration Non-Inverting
Number of channels 1 Power switch GaNFET, IGBT, MOSFET Peak output current (A) 4 Input supply voltage (min) (V) 4.5 Input supply voltage (max) (V) 18 Features Hysteretic Logic Operating temperature range (°C) -40 to 140 Rise time (ns) 8 Fall time (ns) 7 Propagation delay time (µs) 0.013 Input threshold CMOS, TTL Channel input logic Non-Inverting Input negative voltage (V) -5 Rating Catalog Undervoltage lockout (typ) (V) 4 Driver configuration Non-Inverting
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • 5-pin DBV (SOT-23) package option
  • Industry standard pinout
  • 4-A peak source and sink symmetrical drive
  • Ability to handle negative voltages (–5 V) at inputs
  • Fast propagation delays (13 ns typical)
  • Fast rise and fall times (9 ns and 7 ns typical)
  • 4.5-V to 18-V single supply range
  • Outputs held low during VDD UVLO (ensures glitch-free operation at power up and power down)
  • TTL and CMOS compatible input-logic threshold (independent of supply voltage)
  • Hysteretic-logic thresholds for high-noise immunity
  • Output held low when input pin is floating
  • Input pin absolute maximum voltage levels not restricted by VDD pin bias supply voltage
  • Operating temperature range of –40°C to 140°C
  • 5-pin DBV (SOT-23) package option
  • Industry standard pinout
  • 4-A peak source and sink symmetrical drive
  • Ability to handle negative voltages (–5 V) at inputs
  • Fast propagation delays (13 ns typical)
  • Fast rise and fall times (9 ns and 7 ns typical)
  • 4.5-V to 18-V single supply range
  • Outputs held low during VDD UVLO (ensures glitch-free operation at power up and power down)
  • TTL and CMOS compatible input-logic threshold (independent of supply voltage)
  • Hysteretic-logic thresholds for high-noise immunity
  • Output held low when input pin is floating
  • Input pin absolute maximum voltage levels not restricted by VDD pin bias supply voltage
  • Operating temperature range of –40°C to 140°C

The UCC44273 single-channel, high-speed, low-side gate driver device is capable of effectively driving MOSFET and IGBT power switches. Using a design that inherently minimizes shoot-through current, the UCC44273 is capable of sourcing and sinking high peak-current pulses into capacitive loads offering rail-to-rail drive capability and extremely small propagation delay typically 13 ns.

The UCC44273 device is capable of handling –5 V at the input pins. The UCC44273 provides 4-A source and 4-A sink (symmetrical drive) peak-drive current capability at VDD = 12 V.

The UCC44273 is designed to operate over a wide VDD range of 4.5 V to 18 V and wide temperature range of –40°C to 140°C. Internal Undervoltage Lockout (UVLO) circuitry on VDD pin holds output low outside VDD operating range.

The input pin threshold of the UCC44273 device is based on TTL and CMOS compatible low-voltage logic which is fixed and independent of the VDD supply voltage. Wide hysteresis between the high and low thresholds offers excellent noise immunity.

The UCC44273 single-channel, high-speed, low-side gate driver device is capable of effectively driving MOSFET and IGBT power switches. Using a design that inherently minimizes shoot-through current, the UCC44273 is capable of sourcing and sinking high peak-current pulses into capacitive loads offering rail-to-rail drive capability and extremely small propagation delay typically 13 ns.

The UCC44273 device is capable of handling –5 V at the input pins. The UCC44273 provides 4-A source and 4-A sink (symmetrical drive) peak-drive current capability at VDD = 12 V.

The UCC44273 is designed to operate over a wide VDD range of 4.5 V to 18 V and wide temperature range of –40°C to 140°C. Internal Undervoltage Lockout (UVLO) circuitry on VDD pin holds output low outside VDD operating range.

The input pin threshold of the UCC44273 device is based on TTL and CMOS compatible low-voltage logic which is fixed and independent of the VDD supply voltage. Wide hysteresis between the high and low thresholds offers excellent noise immunity.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 10
Type Title Date
* Data sheet UCC44273 4-A, 4-A Single-Channel Low-Side Driver with 5-V UVLO datasheet PDF | HTML 04 Oct 2023
Application note Selecting Gate Drivers for HVAC Systems PDF | HTML 04 Apr 2024
Application note Review of Different Power Factor Correction (PFC) Topologies' Gate Driver Needs PDF | HTML 22 Jan 2024
Application note How to Choose a Gate Driver for DC Motor Drives PDF | HTML 05 Oct 2023
Application note Using a Single-Output Gate-Driver for High-Side or Low-Side Drive (Rev. B) PDF | HTML 08 Sep 2023
Application note Benefits of a Compact, Powerful, and Robust Low-Side Gate Driver PDF | HTML 10 Nov 2021
Application brief External Gate Resistor Selection Guide (Rev. A) 28 Feb 2020
Application brief Understanding Peak IOH and IOL Currents (Rev. A) 28 Feb 2020
Application brief How to overcome negative voltage transients on low-side gate drivers' inputs 18 Jan 2019
Application brief Low-Side Gate Drivers With UVLO Versus BJT Totem-Pole 16 Mar 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos