UCC27517
4-A/4-A single-channel gate driver with 5-V UVLO and 13-ns prop delay in SOT-23 package
UCC27517
- Low-Cost Gate-Driver Device Offering Superior Replacement
of NPN and PNP Discrete Solutions - 4-A Peak-Source and 4-A Peak-Sink Symmetrical Drive
- Fast Propagation Delays (13-ns Typical)
- Fast Rise and Fall Times (9-ns and 7-ns Typical)
- 4.5 to 18-V Single-Supply Range
- Outputs Held Low During VDD UVLO (Ensures Glitch-Free
Operation at Power Up and Power Down) - TTL and CMOS Compatible Input-Logic Threshold (Independent
of Supply Voltage) - Hysteretic-Logic Thresholds for High-Noise Immunity
- Dual Input Design (Choice of an Inverting (IN– pin) or
Noninverting (IN+ Pin) Driver Configuration)- Unused Input Pin Can Be Used for Enable or Disable Function
- Output Held Low When Input Pins Are Floating
- Input Pin Absolute Maximum Voltage Levels Not Restricted
by VDD Pin Bias Supply Voltage - Operating Temperature Range of –40°C to 140°C
- 5-Pin DBV (SOT-23) and 6-Pin DRS (3-mm ×
3-mm WSON With Exposed Thermal Pad) Package Options
The UCC27516 and UCC27517 single-channel, high-speed, low-side gate driver devices can effectively drive MOSFET and IGBT power switches. Using a design that inherently minimizes shoot-through current, UCC27516 and UCC27517 can source and sink high peak-current pulses into capacitive loads offering rail-to-rail drive capability and extremely small propagation delay, typically 13 ns.
The UCC27516 and UCC27517 provides 4-A source, 4-A sink (symmetrical drive) peak-drive current capability at VDD = 12 V.
The UCC27516 and UCC27517 are designed to operate over a wide VDD range of 4.5 to 18 V and wide temperature range of 40°C to 140°C. Internal undervoltage lockout (UVLO) circuitry on the VDD pin holds output low outside VDD operating range. The capability to operate at low voltage levels such as below 5 V, along with best-in-class switching characteristics, is especially suited for driving emerging wide band-gap power-switching devices such as GaN power semiconductor devices.
The UCC27516 and UCC27517 devices feature a dual-input design which offers flexibility of implementing both inverting (IN pin) and noninverting (IN+ pin) configurations with the same device. Either the IN+ or IN pin can be used to control the state of the driver output. The unused input pin can be used for enable and disable function. For safety purpose, internal pullup and pulldown resistors on the input pins ensure that outputs are held low when input pins are in floating condition. Hence the unused input pin is not left floating and must be properly biased to ensure that driver output is in enabled for normal operation.
The input pin threshold of the UCC27516 and UCC27517 devices are based on TTL and CMOS compatible low-voltage logic which is fixed and independent of the VDD supply voltage. Wide hysteresis between the high and low thresholds offers excellent noise immunity.
Similar products you might be interested in
Drop-in replacement with upgraded functionality to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
UCD3138PFCEVM-026 — UCD3138 Digital Power Factor Correction Pre-regulator Evaluation Module
The Texas Instruments UCD3138PFCEVM-026 evaluation module (EVM) is a digitally controlled single phase PFC pre-regulator based on the UCD3138 programmable digital power controller. The EVM accepts universal ac line input from 90Vac to 264Vac, 47Hz to 63Hz. The nominal output voltage is 390VDC. (...)
UCC27517 TINA-TI Transient Reference Design
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TIDA-010042 — 400-W GaN-based MPPT charge controller and power optimizer reference design
PMP40988 — Variable-frequency, ZVS, 5-kW, GaN-based, two-phase totem-pole PFC reference design
TIDA-010015 — 94.5% Efficiency, 500W industrial AC-DC reference design
TIDM-02010 — Dual motor control with digital interleaved PFC for HVAC reference design
TIDA-010216 — 16s battery pack reference design with low-side MOSFET control for large capacity applications
PMP31179 — 400-W AC/DC reference design for avionics
PMP21552 — 65-W USB Type-C ZVS-flyback reference design
TIDA-010081 — >95% Efficiency, 1-kW analog control AC/DC reference design for 5G telecom rectifier
PMP8740 — 2-kW industrial AC/DC battery charger reference design with 92% full-load efficiency
TIDA-00121 — Solar Street Light with Integrated MPPT Charger Reference Design
Package | Pins | Download |
---|---|---|
SOT-23 (DBV) | 5 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.