SLUSDK4E may 2020 – july 2023 UCC28782
PRODUCTION DATA
The protection features for the integrated bias regulator are summarized in Table 8-2.
PROTECTION | SENSING | THRESHOLD | DELAY TO ACTION | ACTION |
---|---|---|---|---|
UVLO ON in boost mode | BIN voltage | VBIN ≤ VBIN(ON) | None | Disable BSW switching |
UVLO OFF in boost mode | BIN voltage | VBIN ≤ VBIN(OFF) | 1 Min. BSW LEB time (tBLEB) | Disable BSW switching |
Max. disable threshold of boost mode | BIN voltage | VBIN ≥ VBIN(DIS) + VBIN(EN) | 1 Min. BSW LEB time (tBLEB) | Disable BSW switching |
Max. enable threshold of boost mode | BIN voltage | VBIN ≥ VBIN(EN) | None | Disable BSW switching |
Over current protection of boost mode | BSW current | IBSW ≥ IBSW(MAX) | 1 Min. BSW LEB time (tBLEB) | Minimum off-time of 4 µs before another BSW cycle |
Missing ZCD timeout | BSW and BIN voltages | VBSW ≥ VBIN | 1 BSW pulse | Delay 700 µs and retry |
VDD over-voltage protection | VDD voltage | VVDD ≥ VBOVPTH | None | Disable BSW switching, and retry after VVDD ≤ VBOVPR |