UCC28782

ACTIVE

High-density flyback controller for active-clamp (ACF) and zero-voltage switching (ZVS) topologies

alarmNotifications Order now

Product details

Operating temperature range (°C) -40 to 125 Control mode Secondary-side regulation Topology Flyback Rating Catalog Features Adaptive burst mode, Integrated Switching bias regulator, OVP, Overvoltage protection, SSR, Secondary-side regulated, USB C/PD compatible, X-cap discharge, X-capacitor discharge, Zero voltage switching
Operating temperature range (°C) -40 to 125 Control mode Secondary-side regulation Topology Flyback Rating Catalog Features Adaptive burst mode, Integrated Switching bias regulator, OVP, Overvoltage protection, SSR, Secondary-side regulated, USB C/PD compatible, X-cap discharge, X-capacitor discharge, Zero voltage switching
WQFN (RTW) 24 16 mm² 4 x 4
  • Active clamp recovers leakage inductance energy

  • Adaptive control for fast zero voltage switching (ZVS) tracking and dead time optimization

  • Integrated switching bias regulator supports USB Type-C PD wide output voltage range with one auxiliary winding
  • EMI frequency dithering without trade-offs on transient response or audible noise
  • Dynamic bias power management for digital isolator and GaN driver
  • Programmable Adaptive Burst Mode (ABM) with internal compensation
  • Active X-capacitor (X-cap) discharge
  • Over-temperature, over-voltage, output short-circuit, over-current, over-power, and pin-fault protections
  • Auto-recovery and group-latch fault options with fast latch-reset capability

  • 4x4-mm 24-pin QFN package

  • Active clamp recovers leakage inductance energy

  • Adaptive control for fast zero voltage switching (ZVS) tracking and dead time optimization

  • Integrated switching bias regulator supports USB Type-C PD wide output voltage range with one auxiliary winding
  • EMI frequency dithering without trade-offs on transient response or audible noise
  • Dynamic bias power management for digital isolator and GaN driver
  • Programmable Adaptive Burst Mode (ABM) with internal compensation
  • Active X-capacitor (X-cap) discharge
  • Over-temperature, over-voltage, output short-circuit, over-current, over-power, and pin-fault protections
  • Auto-recovery and group-latch fault options with fast latch-reset capability

  • 4x4-mm 24-pin QFN package

The UCC28782 is a high-density active-clamp flyback (ACF) controller for USB Type C™ PD applications and allows for efficiencies over 93% by recovering the leakage inductance energy and adaptive ZVS tracking over the full load range.

With a maximum frequency of 1.5 MHz the magnetics can be minimized. Frequency dithering helps to improve EMI margin. The UCC28782 also integrates dynamic bias power management to optimize the gate drive for Si or GaN MOSFETs.

Adaptive Burst Mode (ABM) combined with Low Power Mode (LPM) and Standby Power mode (SBP) work together to increase light-load efficiency while reducing ripple and audible noise.

The UCC28782 also integrates an X-Cap discharge function to discharge the residual input voltage when power is removed.

The UCC28782 has multiple protection modes and options for retry or latch-off responses depending on the application needs. See Device Comparison Table.

The UCC28782 is a high-density active-clamp flyback (ACF) controller for USB Type C™ PD applications and allows for efficiencies over 93% by recovering the leakage inductance energy and adaptive ZVS tracking over the full load range.

With a maximum frequency of 1.5 MHz the magnetics can be minimized. Frequency dithering helps to improve EMI margin. The UCC28782 also integrates dynamic bias power management to optimize the gate drive for Si or GaN MOSFETs.

Adaptive Burst Mode (ABM) combined with Low Power Mode (LPM) and Standby Power mode (SBP) work together to increase light-load efficiency while reducing ripple and audible noise.

The UCC28782 also integrates an X-Cap discharge function to discharge the residual input voltage when power is removed.

The UCC28782 has multiple protection modes and options for retry or latch-off responses depending on the application needs. See Device Comparison Table.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW UCG28826 PREVIEW Self-biased high frequency QR flyback converter with integrated GaN (65W) Integrated GaN FET with quasi-resonant operation

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 11
Type Title Date
* Data sheet UCC28782 High-Density Active-Clamp Flyback Controller with EMI Dithering, X-Cap Discharge, and Bias Power Management datasheet (Rev. E) PDF | HTML 27 Jun 2023
Technical article 如何以非耗散箝位提升返馳效率 PDF | HTML 13 Mar 2024
Technical article 비방출 클램프로 플라이백 효율성을 개선하는 방법 PDF | HTML 13 Mar 2024
Application note Enabling Small-Form-Factor AC/DC Adapters With use of Integrated GaN Technology PDF | HTML 27 Mar 2023
EVM User's guide Using the UCC28782EVM-030 (Rev. C) PDF | HTML 28 Jul 2022
Application brief Flyback Selection Guide PDF | HTML 23 Jun 2022
Application note UCC28782 Practical Design Guidelines PDF | HTML 15 Oct 2021
Application note UCC28782 System Bring Up Guideline and Common Issues PDF | HTML 29 Sep 2021
Analog Design Journal Transformer structures that achieve low EMI with low- and high-side rectifiers 22 Sep 2020
Certificate UCC28782EVM-030 EU Declaration of Conformity (DoC) (Rev. A) 29 Jun 2020
Technical article How to improve flyback efficiency with a nondissipative clamp PDF | HTML 29 Jul 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC28782EVM-030 — UCC28782 active clamp flyback converter 65-W USB-C PD EVM with LMG2610 integrated GaN half-bridge

UCC28782EVM-030 demonstrates high-efficiency and high-density for a 65-W USB Type-C™ power delivery (PD) off-line adapter using the UCC28782 active-clamp flyback controller.  The input supports a universal 90 Vac to 264 Vac and the single output can be set to 5 V, 9 V and 15 V all at 3-A (...)

User guide: PDF | HTML
Simulation model

UCC28782 SIMPLIS Model with 65W GaN ACF

SLUM740.ZIP (617 KB) - SIMPLIS Model
Calculation tool

SLURAZ0 UCC28782 Design Calculator Tool

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC controllers (external FET)
UCC28782 High-density flyback controller for active-clamp (ACF) and zero-voltage switching (ZVS) topologies
Reference designs

PMP23146 — 45-W high-power-density active clamp flyback with GaN reference design for server auxiliary power

This reference design is a GaN-based 45-W active-clamp flyback (ACF) targeting maximum power density. This supply is designed to provide auxiliary power in server and telecom power supply units (PSUs). The UCC28782 ACF controller and LMG2610 GaN half-bridge are used to drive a planar transformer (...)
Test report: PDF
Reference designs

PMP23224 — 220-W active-clamp flyback battery charger reference design

This reference design is a 220-W, active clamp flyback battery charger design with power factor correction (PFC) front end. This design takes a universal AC input of 90 V to 264 V and charges a battery with a VOUT range of 6-V to 22-V.
Test report: PDF
Reference designs

PMP22244 — 60-W USB Type-C® high-density active clamp flyback with GaN reference design

This reference design is a high-density, 60-W 115-VAC input power supply for USB Type-C applications that uses the UCC28782 active clamp flyback controller, LMG2610 integrated GaN half-bridge and UCC24612 synchronous rectifier driver. The maximum power rating is 60 W at 20-V or 15-V output, 54 W at (...)
Test report: PDF
Reference designs

PMP22322 — 65-W USB Type-C® ZVS-flyback reference design

This reference design is a low-cost, high-density USB adapter that uses the UCC28782 active-clamp flyback controller and UCC5304 isolated driver in a ZVS-flyback topology. The maximum power rating is 65 W at 20-V output but is adjustable for 20-V/15-V/9-V/5-V output voltages and 3 A. This design (...)
User guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RTW) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos