SLUSDK4E may 2020 – july 2023 UCC28782
PRODUCTION DATA
As summarized in Table 8-4, UCC28782 strengthens the protections of several critical pins under "open" and "short" conditions, such as CS, P13, RDM, and RTZ pins. The pin protections are all in auto-recovery modes. UCC28782A does not have the XCD-pin over voltage protection. All "short" conditions are defined as short-circuits to AGND.
PROTECTION | SENSING | CONDITION | DELAY TO ACTION | ACTION |
---|---|---|---|---|
CS pin short | PWML on-time at first PWML pulse only | > 2 μs (VSET = 5 V) | none | tFDR restart (1.5 s) |
> 2 μs (VSET = 0 V, RRDM ≥ RRDM(TH)) | ||||
> 1 μs (VSET = 0V, RRDM < RRDM(TH)) | ||||
CS pin open | CS voltage | VCS ≥ VOCP | 3 PWML pulses | tFDR restart (1.5 s) |
P13 pin open | P13 voltage at UVLOON | VP13 drops to 14 V within 10 μs | none | UVLO reset |
P13 pin over voltage | P13 voltage | VP13 ≥ VP13(OV) + VP13(REG) | 3 PWML pulses | UVLO reset |
RDM pin short | RDM current at UVLOON | VRDM = 0 V, self-limited IRDM | none | UVLO reset |
RDM pin open | RDM current at UVLOON | RDM = Open | none | UVLO reset |
RTZ pin short | RTZ current at UVLOON | VRTZ = 0 V, self-limited IRTZ | none | UVLO reset |
RTZ pin open | RTZ current at UVLOON | RTZ = Open | none | UVLO reset |
XCD pin over voltage | XCD voltage | VXCD > VXCD(OVP) | 750 μs | UVLO reset |