SLUSEV2C June 2022 – March 2023 UCC28C50-Q1 , UCC28C51-Q1 , UCC28C52-Q1 , UCC28C53-Q1 , UCC28C54-Q1 , UCC28C55-Q1 , UCC28C56H-Q1 , UCC28C56L-Q1 , UCC28C57H-Q1 , UCC28C57L-Q1 , UCC28C58-Q1 , UCC28C59-Q1
PRODUCTION DATA
The turns number of primary winding (NP) and the cross-section area of transformer core (AE) is chosen to ensure the maximum flux density (BMAX) of transformer core is lower than the saturation flux density (BSAT) at highest core temperature. In this example, the EFD30 core size with AE of 0.69 cm2 is used.
The number of turns of the secondary winding (NS) can be calculated with NPS, calculated previously. NS and NP are adjusted to the nearest suitable integers. Therefore, the new NPS is changed from 10.3 to 10.2 for practical integer turns.
The turns number of auxiliary winding (NAUX) needs to consider the targeted rectified auxiliary winding voltage (VAUX) and the forward voltage of the rectifier diode (VF_DAUX), since VAUX determines the gate driver voltage on the SiC MOSFET which strongly affects its optimal RDS_ON.