Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
UCCx8C5x Low-Power Current-Mode High-Performance PWM Controller for Si and SiC MOSFETs
1 Features
- Undervoltage lockout options to support both Si
and SiC MOSFET applications
- 30-V VDD absolute maximum voltage
- 1-MHz maximum fixed frequency
operation
- 50-μA startup current, 75-μA maximum
- Low operating current: 1.3 mA (at fOSC
= 52 kHz)
- Fast 35-ns, cycle-by-cycle overcurrent limiting
- ±1-A peak driving current
- Rail-to-rail output
- 25-ns rise time
- 20-ns fall time
- ±1% accurate 2.5-V error amplifier reference
- Pin-to-pin compatible and drop-in replacement for
UCCx8C4x
- Functional Safety-Capable