SLUSFG5 November 2024 UCC33421-Q1
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
To design using UCC33421-Q1, a few simple design considerations must be evaluated. Table 8-1 shows some recommended values for a typical application. See Section 8.3 and Section 8.4 sections to review other key design considerations for the UCC33421-Q1.
PARAMETER | RECOMMENDED VALUE |
---|---|
Input supply voltage, VINP | 4.5V to 5.5V |
First Decoupling capacitance between VINP and GNDP | 15nF, 50V, ± 10%, X7R |
Second Decoupling capacitance between VINP and GNDP | 10µF, 10V, X7R |
First Decoupling capacitance between VCC and GNDS | 15nF, 50V, ± 10%, X7R |
Second Decoupling capacitance between VCC and GNDS | 22µF, 10V, X7R |
EN/FLT pin resistor for fault reporting | 18kΩ |