Home Power management DC/DC power modules Isolated power modules (integrated transformer)
NEW

UCC33421-Q1

PREVIEW

Automotive, 5V/5V, 1.5W regulated 5kVRMS isolated DC/DC power module with integrated transformer

Product details

Rating Automotive Vin (max) (V) 5.5 Vin (min) (V) 4.5 Vout (max) (V) 5.7 Vout (min) (V) 4.85 Features 1.5W, Regulated, Reinforced isolation, Single output Device type Isolated modules Regulated outputs (#) 1 TI functional safety category Functional Safety-Capable Isolation rating Reinforced Operating temperature range (°C) -40 to 125
Rating Automotive Vin (max) (V) 5.5 Vin (min) (V) 4.5 Vout (max) (V) 5.7 Vout (min) (V) 4.85 Features 1.5W, Regulated, Reinforced isolation, Single output Device type Isolated modules Regulated outputs (#) 1 TI functional safety category Functional Safety-Capable Isolation rating Reinforced Operating temperature range (°C) -40 to 125
SO-MOD (DHA) 16 60.255 mm² 5.85 x 10.3
  • 1.5W maximum output power
  • 4.5V to 5.5V input voltage operation range
  • 5.0V, 5.5V regulated selectable output voltage
    • 5.0V: 300mA available load current
  • 0.5% typical load regulation
  • 4mV/V typical line regulation
  • Robust isolation barrier:
    • Isolation rating: 5kVRMS
    • Surge capability: 10.4kVPK
    • Working voltage: 1700VPK
    • ± 8KV IEC 61000-4-2 contact discharge protection across isolation barrier
    • 250V/ns common mode transient immunity
  • Power dense isolated DC/DC module with integrated transformer technology
  • Adaptive spread spectrum modulation (SSM)
  • Meets CISPR-25 Class 5 emission
  • Strong magnetic fields immunity
  • Overload and short circuit protection
  • Thermal shutdown
  • Low inrush current soft-start
  • Enable pin with fault reporting mechanism
  • AEC-Q100 qualified with the following results:
    • Device temperature Grade 1: –40°C to 125°C ambient operating temperature
  • Functional Safety-Capable
  • SSOP-16 (5.85mm × 7.50mm) package
  • >8.2mm clearance and creepage
  • 1.5W maximum output power
  • 4.5V to 5.5V input voltage operation range
  • 5.0V, 5.5V regulated selectable output voltage
    • 5.0V: 300mA available load current
  • 0.5% typical load regulation
  • 4mV/V typical line regulation
  • Robust isolation barrier:
    • Isolation rating: 5kVRMS
    • Surge capability: 10.4kVPK
    • Working voltage: 1700VPK
    • ± 8KV IEC 61000-4-2 contact discharge protection across isolation barrier
    • 250V/ns common mode transient immunity
  • Power dense isolated DC/DC module with integrated transformer technology
  • Adaptive spread spectrum modulation (SSM)
  • Meets CISPR-25 Class 5 emission
  • Strong magnetic fields immunity
  • Overload and short circuit protection
  • Thermal shutdown
  • Low inrush current soft-start
  • Enable pin with fault reporting mechanism
  • AEC-Q100 qualified with the following results:
    • Device temperature Grade 1: –40°C to 125°C ambient operating temperature
  • Functional Safety-Capable
  • SSOP-16 (5.85mm × 7.50mm) package
  • >8.2mm clearance and creepage

The UCC33421-Q1 is an automotive qualified DC/DC power module with integrated transformer technology designed to provide 1.5W of isolated output power. It can support an input voltage operation range of 4.5V to 5.5V and regulate 5.0V output voltage with a selectable headroom of 5.5V.

The UCC33421-Q1 features a proprietary transformer architecture that achieves a 5kVRMS isolation rating, while simultaneously supporting low EMI and excellent load regulation.

The UCC33421-Q1 integrates protection features for increased system robustness such as enable pin with fault reporting mechanism, short circuit protection and thermal shutdown.

The UCC33421-Q1 comes in a miniaturized, low-profile SSOP (5.85mm × 7.50mm) package with 2.65mm height and > 8.2mm clearance and creepage.

The UCC33421-Q1 is an automotive qualified DC/DC power module with integrated transformer technology designed to provide 1.5W of isolated output power. It can support an input voltage operation range of 4.5V to 5.5V and regulate 5.0V output voltage with a selectable headroom of 5.5V.

The UCC33421-Q1 features a proprietary transformer architecture that achieves a 5kVRMS isolation rating, while simultaneously supporting low EMI and excellent load regulation.

The UCC33421-Q1 integrates protection features for increased system robustness such as enable pin with fault reporting mechanism, short circuit protection and thermal shutdown.

The UCC33421-Q1 comes in a miniaturized, low-profile SSOP (5.85mm × 7.50mm) package with 2.65mm height and > 8.2mm clearance and creepage.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet UCC33421-Q1 Ultra-Small, 1.5W , 5.0V , 5kVRMS Isolation, Automotive DC/DC Module datasheet (Rev. A) PDF | HTML 12 Sep 2025
Application note How to Pass CISPR32 Class B for UCC33420-Q1 PDF | HTML 29 Oct 2025
Certificate UCC33421-Q1 Certificate of Compliance CISPR25 Class 5 28 Oct 2025
Functional safety information UCC33011(Q1), UCC33021(Q1) UCC33411(Q1), and UCC33421(Q1) Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML 16 Sep 2025
Certificate UCC33421 Certificate of Compliance CISPR32 Class B 20 Aug 2025
Application brief High Voltage Measurement in HEV/EV Application PDF | HTML 16 Jun 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC33421EVM-092 — UCC33421 evaluation module

The UCC33421EVM-092 is intended to allow designers to evaluate the performance and capabilities of the UCC33xx1 family of automotive and industrial devices. UCC33421 is an isolated DC/DC converter module able to deliver 1.5W with 5kVrms of isolation in a very small and compact DHA-16 package (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

UCC3342x and UCC3342x-Q1 SIMPLIS Model (Rev. B)

SLUM888B.ZIP (88 KB) - SIMPLIS Model
Calculation tool

UCC3342X-CALC Soft-start rise time and steady-state burst-on duration calculator

This calculator is used to calculate the soft-start rise time and steady state burst-on duration for UCC3342x devices with different load and output capacitor configurations
Supported products & hardware

Supported products & hardware

Reference designs

TIDA-01606 — 11-kW, bidirectional three-phase three-level (T-type) inverter and PFC reference design

This reference design provides an overview on how to implement a bidirectional three-level, three-phase, SiC-based active front end (AFE) inverter and power factor correction (PFC) stage. The design uses switching frequency up to 90kHz and an LCL output filter to reduce the size of the magnetics. (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010957 — 15kW, bidirectional, three-phase plus neutral flying capacitor based on GaN reference design

This reference design provides a design template for implementing a three-level, three-phase plus neutral, Gallium Nitride (GaN) based flying capacitor power stage. The use of fast switching power devices allows switching at an equivalent frequency of 125kHz, reducing the size of magnetics for the (...)
Design guide: PDF
Reference designs

TIDA-010954 — 600W GaN-based single-phase cycloconverter reference design

This reference design implements a 600W bidirectional single-stage DC-AC inverter based on cycloconverter (AC-DAB) topology and TI GaN power stages. The design supports up to 60V and ±16A on the DC side and on the single-phase, 230VAC and 2.6A. The inverter supports bidirectional power flow and (...)
Design guide: PDF
Reference designs

TIDA-010247 — High-accuracy battery management unit reference design for 48–1500V energy storage system

This reference design is a high-side, N-channel MOSFET control (up to 32s) battery management unit (BMU), using the stacked BQ769x2 battery monitor family. This design also integrates a CAN interface for BMU stacking high-voltage (up to 1500V) energy storage station applications. High-side, (...)
Design guide: PDF
Reference designs

TIDM-02014 — High-power, high-performance automotive SiC traction inverter reference design

TIDM-02014 is a 800-V, 300kW SiC-based traction inverter system reference design developed by Texas Instruments and Wolfspeed provides a foundation for OEMs and design engineers to create high-performance, high-efficiency traction inverter systems and get to market faster. This solution (...)
Design guide: PDF
Reference designs

TIDA-010279 — Up to 1500V stackable battery management unit reference design for energy storage systems

This reference design is a full cell-temperature sensing and high cell-voltage accuracy Lithium-ion (Li-ion), lithium iron phosphate (LiFePO4) battery pack (52s). The design monitors each cell voltage, cell temperature, and protects the battery pack for safe use. This design supports both (...)
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
SO-MOD (DHA) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos