SLUSFG5 November 2024 UCC33421-Q1
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
VDE | UL | UL |
---|---|---|
Plan to certify according to DIN EN IEC 60747-17 (VDE 0884-17) | Plan to certify under UL 1577 / CSA Component Recognition program | Plan to certify according to IEC 60601-1 |
Reinforced insulation Maximum transient isolation voltage, 7071VPK; Maximum repetitive peak isolation voltage, 1700VPK; Maximum surge isolation voltage, 10400VPK |
Single protection, 5000VRMS | Reinforced insulation per UL 60601- 1:14 and IEC 60601-1 d.3+A1,AAMI ES 60601- 1:2005/(R)2012 and A1:2012, C1:2009/(R)2012 and A2:2010/(R)2012 CSA C22.2 No. 60601-1:2014 IEC 60601-1:2012, 250VRMS maximum working voltage, 2 MOPP (Means of patient protection) |
Certificate number: (planned) | Certificate number: (planned) | Certificate number: (planned) |