SLLSER8J June 2017 – August 2024 UCC5310 , UCC5320 , UCC5350 , UCC5390
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Table 9-1 lists the recommended conditions to observe the input and output of the UCC5320S split-output gate driver with the IN– pin tied to the GND1 pin.
PARAMETER | VALUE | UNIT |
---|---|---|
VCC1 | 3.3 | V |
VCC2 | 15 | V |
IN+ | 3.3 | V |
IN– | GND1 | - |
Switching frequency | 10 | kHz |
IGBT | IKW50N65H5 | - |