UCC5350
- Feature options
- Split outputs (UCC53x0S)
- UVLO referenced to GND2 (UCC53x0E)
- Miller clamp option (UCC53x0M)
- 8-pin D (4mm creepage) and DWV (8.5mm creepage) package
- 60ns (typical) propagation delay
- 100kV/µs minimum CMTI
- Isolation barrier life > 40 Years
- 3V to 15V input supply voltage
- Up to 33V driver supply voltage
- 8V and 12V UVLO options
- Negative 5V handling capability on input pins
- Safety-related certifications:
- 7000VPK isolation DWV (planned) and 4242VPK isolation D per DIN V VDE V 0884-11:2017-01 and DIN EN 61010-1
- 5000VRMS DWV and 3000VRMS D isolation rating for 1 minute per UL 1577
- CQC certification per GB4943.1-2011 D and DWV (planned)
- CMOS inputs
- Operating temperature: –40°C to +125°C
The UCC53x0 is a family of single-channel, isolated gate drivers designed to drive MOSFETs, IGBTs, SiC MOSFETs, and GaN FETs (UCC5350SBD). The UCC53x0S provides a split output that controls the rise and fall times individually. The UCC53x0M connects the gate of the transistor to an internal clamp to prevent false turn-on caused by Miller current. The UCC53x0E has its UVLO2 referenced to GND2 to get a true UVLO reading.
The UCC53x0 is available in a 4mm SOIC-8 (D) or 8.5mm SOIC-8 (DWV) package and can support isolation voltage up to 3kVRMS and 5kVRMS, respectively. With these various options the UCC53x0 family is a good fit for motor drives and industrial power supplies.
Compared to an optocoupler, the UCC53x0 family has lower part-to-part skew, lower propagation delay, higher operating temperature, and higher CMTI.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
UCC5320SCEVM-058 — UCC5320SC isolated gate driver evaluation module
UCC5350MCD Unencrypted PSpice Transient Model (Rev. A)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TIDA-01606 — 11-kW, bidirectional three-phase three-level (T-type) inverter and PFC reference design
PMP23475 — GaN-based 5kW two-phase totem-pole PFC reference design with zero current detection
TIDA-010257 — 10kW Vienna rectifier-based, three-phase power factor correction reference design
PMP23126 — 3-kW phase-shifted full bridge with active clamp reference design with > 270-W/in3 power density
PMP23331 — 19-W, AC/DC multioutput 5-V and 12-V ZVS flyback reference design for server applications
TIDA-01599 — TÜV SÜD-assessed safe torque off (STO) reference design for industrial drives (IEC 61800-5-2)
PMP23224 — 220-W active-clamp flyback battery charger reference design
TIDA-01420 — Basic Isolated Three-Phase Compact Power Stage Reference Design for Industrial Drives
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOIC (D) | 8 | Ultra Librarian |
SOIC (DWV) | 8 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.