SLLSER8J June 2017 – August 2024 UCC5310 , UCC5320 , UCC5350 , UCC5390
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
VCC1 = 3.3 V or 5 V, 0.1-µF capacitor from VCC1 to GND1, VCC2= 15 V, 1-µF capacitor from VCC2 to VEE2, CLOAD = 1 nF, TA = –40°C to +125°C, (unless otherwise noted)
CLOAD = 150 nF |
CLOAD = 150 nF |
CLOAD = 150 nF |
IN+ = L | IN– = H |
IN+ = H | IN– = L |
Duty Cycle = 50% | T = 25°C |
IN+ = L | IN– = H |
IN+ = H | IN– = L |
Duty Cycle = 50% | T = 25°C |
fSW = 1 kHz |
IClamp = 0mA~20mA |
fSW = 1 kHz | RGH = 0 Ω | RGL = 0 Ω |
fSW = 1 kHz | RGH = 0 Ω | RGL = 0 Ω |
CLOAD = 150 nF |
CLOAD = 150 nF |
IN+ = L | IN– = H |
IN+ = H | IN– = L |
Duty Cycle = 50% | T = 25°C |
IN+ = L | IN– = H |
IN+ = H | IN– = L |
Duty Cycle = 50% | T = 25°C |
fSW = 1 kHz |
IClamp = 0mA~20mA |
fSW = 1 kHz | RGH = 0 Ω | RGL = 0 Ω |
fSW = 1 kHz | RGH = 0 Ω | RGL = 0 Ω |