SLUSG03 December 2024 UCC57102Z-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
IN | 1 | I | Non-inverting PWM input |
VREF | 2 | O | 5V Reference generated within the driver |
FLT | 3 | O | Active low fault reporting |
DESAT | 4 | I | Input for detecting the desatuation fault |
VDD | 5 | P | Driver bias supply |
OUT | 6 | O | Output of the driver |
GND | 7 | G | Driver ground |
VEE | 8 | P | Driver negtive bias supply with respect to GND |