NEW

UCC57102Z-Q1

ACTIVE

Low-side 3A/3A driver with desaturation protection and 12V undervoltage lockout

alarmNotifications Order now

UCC57102Z-Q1

ACTIVE

Product details

Number of channels 1 Power switch IGBT, MOSFET, SiCFET Peak output current (A) 3 Input supply voltage (min) (V) 10 Input supply voltage (max) (V) 26 Features Short circuit protection, Soft turn-off, Split output Operating temperature range (°C) -40 to 125 Rise time (ns) 8 Fall time (ns) 14 Channel input logic Non-Inverting Rating Automotive Undervoltage lockout (typ) (V) 12 Driver configuration Single
Number of channels 1 Power switch IGBT, MOSFET, SiCFET Peak output current (A) 3 Input supply voltage (min) (V) 10 Input supply voltage (max) (V) 26 Features Short circuit protection, Soft turn-off, Split output Operating temperature range (°C) -40 to 125 Rise time (ns) 8 Fall time (ns) 14 Channel input logic Non-Inverting Rating Automotive Undervoltage lockout (typ) (V) 12 Driver configuration Single
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Qualified for automotive applications
  • AEC-Q100 qualified
    • Device temperature grade 1
  • Typical 3A sink 3A source output currents
  • DESAT protection with programmable delay
  • Soft turn-off when fault happens
  • Absolute maximum VDD voltage: 30V
  • Input and enable pins capable of withstanding up to –5V
  • Tight UVLO thresholds for bias flexibility
  • Typical 26ns propagation delay
  • Self-protect driver with thermal shutdown function
  • Wide bias voltage range
  • Available in 5mm × 4mm SOIC-8 package
  • Operating junction temperature range of –40°C to 150°C
  • Qualified for automotive applications
  • AEC-Q100 qualified
    • Device temperature grade 1
  • Typical 3A sink 3A source output currents
  • DESAT protection with programmable delay
  • Soft turn-off when fault happens
  • Absolute maximum VDD voltage: 30V
  • Input and enable pins capable of withstanding up to –5V
  • Tight UVLO thresholds for bias flexibility
  • Typical 26ns propagation delay
  • Self-protect driver with thermal shutdown function
  • Wide bias voltage range
  • Available in 5mm × 4mm SOIC-8 package
  • Operating junction temperature range of –40°C to 150°C

The UCC57102Z-Q1 is a single channel, high-performance low-side IGBT/SiC gate driver for high power automotive applications such as PTC heaters, traction inverter active discharge circuit, and other auxiliary subsystems. It offers protection features including Under-voltage-lock-out (UVLO), Desaturation protection (DESAT), FAULT report, and thermal shutdown protection. The UCC57102Z-Q1 has a typical peak drive strength of 3A and it can handle –5V on its inputs, which improves robustness in systems with moderate ground bouncing. The inputs are independent of supply voltage and can be connected to most controller outputs for maximum control flexibility. The wide voltage range of the bias supply provided in the UCC57102Z-Q1 accommodates bipolar voltage. An accurate 5V output LDO is also available with the UCC57102Z-Q1 .

The UCC57102Z-Q1 is a single channel, high-performance low-side IGBT/SiC gate driver for high power automotive applications such as PTC heaters, traction inverter active discharge circuit, and other auxiliary subsystems. It offers protection features including Under-voltage-lock-out (UVLO), Desaturation protection (DESAT), FAULT report, and thermal shutdown protection. The UCC57102Z-Q1 has a typical peak drive strength of 3A and it can handle –5V on its inputs, which improves robustness in systems with moderate ground bouncing. The inputs are independent of supply voltage and can be connected to most controller outputs for maximum control flexibility. The wide voltage range of the bias supply provided in the UCC57102Z-Q1 accommodates bipolar voltage. An accurate 5V output LDO is also available with the UCC57102Z-Q1 .

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet UCC57102Z-Q1 High-Speed, Low-Side Gate Driver With DESAT Protection For Automotive Applications datasheet PDF | HTML 06 Dec 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC57108EVM — UCC57108 evaluation module

The UCC57108EVM is designed to primarily evaluate the UCC57108 functionality. The performance of the driver can be evaluated for capacitive loads or power devices with TO-220 footprints. The UCC57108EVM evaluation boards allow for connection to various test points, such as IN, FLT, DESAT, and VREF, (...)

User guide: PDF | HTML
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos