Limited quantities
UCC57108EVM is a prototype evaluation module and is available in limited quantities.
The UCC57108EVM is designed to primarily evaluate the UCC57108 functionality. The performance of the driver can be evaluated for capacitive loads or power devices with TO-220 footprints. The UCC57108EVM evaluation boards allow for connection to various test points, such as IN, FLT, DESAT, and VREF, via surface-mount test points. The UCC57108EVM can also support different UCC57108 IC variants with the use of jumpers.
UCC57108EVM is a prototype evaluation module and is available in limited quantities.
Type | Title | Date | ||
---|---|---|---|---|
EVM User's guide | UCC57108 Evaluation Module User's Guide | PDF | HTML | 07 Feb 2024 | |
Certificate | UCC57108EVM EU Declaration of Conformity (DoC) | 06 Feb 2024 |
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.