SLUSG03 December 2024 UCC57102Z-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Unless otherwise specified, VDD=15V, VEE=0V, IN=3.3V, EN=5V, TJ = 25 °C, No load
VDD = 6.5V |
CLOAD = 1.8 nF |
CLOAD = 1.8 nF |
CLOAD = 1.8 nF |
CLOAD = 100 nF |
CLOAD = 1.8 nF |
CLOAD = 1.8 nF |
CLOAD = 1.8 nF |
CLOAD = 1.8 nF |
IFLTb_sink = 15mA |