SLUSFF2 October 2024 UCG28826
ADVANCE INFORMATION
UCG28826 is a high frequency, quasi-resonant flyback converter with built-in 170mΩ GaN high electron mobility transistor (HEMT) to convert AC to DC for up to 65W power converters. It is best suited for high power density applications such as cell phone fast chargers and laptop adapters. The key feature of this device is the self-bias and auxless sensing scheme which completely eliminates the need of the auxiliary winding and simplifies the system design with higher efficiency.
This device also features intelligent mode transition (CCM/QR/DCM) to enable high efficiency across wide power range and <30mW standby power consumption. In addition, UCG28826 includes a full list of protections such as brown-in/out protection, SCP, OVP, OLP, OFB and OTP. The cycle-by-cycle current limit ensures fast response to the fault conditions to safeguard the system and improve the reliability. The Input feedforward and output voltage based OLP correction are implemented to meet LPS requirements. Furthermore, the UCG28826 has dedicated configuration pins to offer more flexibility. Only resistors are needed to tune certain parameters for each system, enabling a platform design with a single device.