NEW

UCG28826

PREVIEW

Self-biased high frequency QR flyback converter with integrated GaN (65W)

alarmNotifications Order now

Product details

Rating Catalog Operating temperature range (°C) -40 to 105 Topology Flyback Type Converter (Integrated Switch) Switching frequency (min) (kHz) 25 Switching frequency (max) (kHz) 500 Features Adjustable current limit, Auxless-sense, High-voltage startup, Integrated GaN FET, Over Current Protection, Over Temperature Protection, Over Voltage Protection, Self-bias, Short circuit protection, USB C/PD compatible, Under Voltage Protection, X-cap discharge EMI features Frequency Dithering, Switching slew rate control, Valley hopping Control mode Peak current mode Switch current limit (typ) (A) 3.5
Rating Catalog Operating temperature range (°C) -40 to 105 Topology Flyback Type Converter (Integrated Switch) Switching frequency (min) (kHz) 25 Switching frequency (max) (kHz) 500 Features Adjustable current limit, Auxless-sense, High-voltage startup, Integrated GaN FET, Over Current Protection, Over Temperature Protection, Over Voltage Protection, Self-bias, Short circuit protection, USB C/PD compatible, Under Voltage Protection, X-cap discharge EMI features Frequency Dithering, Switching slew rate control, Valley hopping Control mode Peak current mode Switch current limit (typ) (A) 3.5
VQFN (REZ) 12 25 mm² 5 x 5
  • Integrated 700V GaN with 170mΩ Rds(on)
  • Dynamic QR/DCM/CCM modes of operation
  • Support up to 500kHz switching frequency
  • Enable low BoM cost by integration
    • Remove auxiliary winding with self bias
    • Integrated input/output voltage sensing
    • Integrated current sense
    • Integrated HV startup
    • Integrated X-cap discharge
  • High efficiency and low EMI performance
    • Ultra-low standby power: <30mW
    • Frequency foldback and burst mode
    • Valley locking
    • Frequency dithering
    • Switching slew rate control
  • Comprehensive protection features
    • Over Temperature Protection
    • Over Voltage Protection
    • Short Circuit Protection
    • Cycle-by-cycle current limit
    • Two-Level Over Power Protection with LPS
    • Brown-in/out Protection
    • Open feedback protection
  • Flexible configurability via external resistors
    • X-cap discharge and CCM mode disable
    • Selectable switching slew rate
    • Multiple clamping frequency settings
    • Fault latch or auto-restart
    • Max/min peak current ratio
    • Dithering amplitude
  • Integrated 700V GaN with 170mΩ Rds(on)
  • Dynamic QR/DCM/CCM modes of operation
  • Support up to 500kHz switching frequency
  • Enable low BoM cost by integration
    • Remove auxiliary winding with self bias
    • Integrated input/output voltage sensing
    • Integrated current sense
    • Integrated HV startup
    • Integrated X-cap discharge
  • High efficiency and low EMI performance
    • Ultra-low standby power: <30mW
    • Frequency foldback and burst mode
    • Valley locking
    • Frequency dithering
    • Switching slew rate control
  • Comprehensive protection features
    • Over Temperature Protection
    • Over Voltage Protection
    • Short Circuit Protection
    • Cycle-by-cycle current limit
    • Two-Level Over Power Protection with LPS
    • Brown-in/out Protection
    • Open feedback protection
  • Flexible configurability via external resistors
    • X-cap discharge and CCM mode disable
    • Selectable switching slew rate
    • Multiple clamping frequency settings
    • Fault latch or auto-restart
    • Max/min peak current ratio
    • Dithering amplitude

UCG28826 is a high frequency, quasi-resonant flyback converter with built-in 170mΩ GaN high electron mobility transistor (HEMT) to convert AC to DC for up to 65W power converters. It is best suited for high power density applications such as cell phone fast chargers and laptop adapters. The key feature of this device is the self-bias and auxless sensing scheme which completely eliminates the need of the auxiliary winding and simplifies the system design with higher efficiency.

This device also features intelligent mode transition (CCM/QR/DCM) to enable high efficiency across wide power range and <30mW standby power consumption. In addition, UCG28826 includes a full list of protections such as brown-in/out protection, SCP, OVP, OLP, OFB and OTP. The cycle-by-cycle current limit ensures fast response to the fault conditions to safeguard the system and improve the reliability. The Input feedforward and output voltage based OLP correction are implemented to meet LPS requirements. Furthermore, the UCG28826 has dedicated configuration pins to offer more flexibility. Only resistors are needed to tune certain parameters for each system, enabling a platform design with a single device.

UCG28826 is a high frequency, quasi-resonant flyback converter with built-in 170mΩ GaN high electron mobility transistor (HEMT) to convert AC to DC for up to 65W power converters. It is best suited for high power density applications such as cell phone fast chargers and laptop adapters. The key feature of this device is the self-bias and auxless sensing scheme which completely eliminates the need of the auxiliary winding and simplifies the system design with higher efficiency.

This device also features intelligent mode transition (CCM/QR/DCM) to enable high efficiency across wide power range and <30mW standby power consumption. In addition, UCG28826 includes a full list of protections such as brown-in/out protection, SCP, OVP, OLP, OFB and OTP. The cycle-by-cycle current limit ensures fast response to the fault conditions to safeguard the system and improve the reliability. The Input feedforward and output voltage based OLP correction are implemented to meet LPS requirements. Furthermore, the UCG28826 has dedicated configuration pins to offer more flexibility. Only resistors are needed to tune certain parameters for each system, enabling a platform design with a single device.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCG28826EVM-093 — UCG28826 evaluation module

The UCG28826EVM-093 is a 65W USB-C® PD evaluation module (EVM) for evaluating an off-line GaN integrated quasi-resonant flyback adapter for AC/DC adapters, chargers, USB wall outlets, and other applications. The EVM meets CoC Tier two and DoE Level six efficiency requirements. The EVM is intended (...)

User guide: PDF | HTML
Reference designs

PMP41145 — Universal AC-input, 65W, 20V 3.25A flyback with integrated GaN reference design

This reference design is a 65W, 20V fixed output voltage AC-DC power supply design with integrated flyback and Gallium nitride (GaN). This design can deliver 65W full rated power across 90VAC to 264VAC and achieve 93% efficiency at 90VAC. The design can meet efficiency standards and regulations (...)
Test report: PDF
Reference designs

PMP41117 — Universal AC-input 65W dual USB Type-C® port USB PD charger reference design with integrated GaN

This reference design is a 65W, dual USB TypeC® port USB power delivery (PD) charger reference design with integrated flyback controller and Gallium nitride (GaN) power switch. This design can deliver 65W full rated power across 90VAC to 264VAC and meet efficiency standards and regulations such as (...)
Test report: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (REZ) 12 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos