This reference design is a 65W, 20V fixed output voltage AC-DC power supply design with integrated flyback and Gallium nitride (GaN). This design can deliver 65W full rated power across 90VAC to 264VAC and achieve 93% efficiency at 90VAC. The design can meet efficiency standards and regulations such as DoE Level VII and CoC V5 Tier 2 efficiency standard for average efficiency across 25%, 50%, 75%, 100% and standby power consumption. The design can achieve 2.3W per cubic centimeters and eliminate auxiliary winding as well as associated VCC rectifier circuity. The design can also support a 100W peak power capability for 4ms.
Features
- Achieve 93% efficiency at 90VAC
- 2.3W per cubic centimeter and power density based on PCB size
- Meet DoE Level VII and CoC V5 Tier 2 efficiency standards