SLUSFF2 October 2024 UCG28826
ADVANCE INFORMATION
The VCC pin provides the bias to the device, powering the internal references, gate driver, regulators, control circuits and protection features. Use a minimum of 10μF capacitance from this pin to GND for maintaining VCC voltage regulation with self-bias feature. Use of an additional 10nF ceramic capacitor in parallel is recommended for low ESR and minimum over/undershoot on this pin. Use 30μF capacitance at this pin for holdup without reset in the event of two missing line cycles at the input.