SLUSFF2 October 2024 UCG28826
ADVANCE INFORMATION
To increase the reliability and feasibility of the design it is recommended to adhere to the following guidelines for PCB layout. These guidelines are general recommendations which can be followed for any power supply design and are generally topology-agnostic. The main theme in power supply layouts is to keep high current loops as small as possible to avoid coupling and any additional losses or false switching due to inaccurate sensing caused by board parasitics.
The UCG28826 Evaluation Module User's Guide can be used as a reference when designing the circuit board.