SLUSFF2 October 2024 UCG28826
ADVANCE INFORMATION
The UCG28826 is a 65W AC/DC flyback converter with integrated 700V GaN HEMT and secondary side output voltage regulation using optocoupler. The device offers self-bias and auxless sensing to eliminate the need for transformer auxiliary winding to give a simpler and lower cost solution. The UCG28826 with the integrated GaN HEMT is capable of switching upto 500kHz switching frequency to realize a small form factor and high power density flyback design.