SLUSFF2 October 2024 UCG28826
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Line input voltage | 90 | 115/230 | 264 | VAC | |
Input bulk capacitor voltage | 80 | V | |||
Line frequency | 45 | 50/60 | 66 | Hz | |
Output voltage/current | USB-PD output | 5V/3A, 9V/3A, 15V/3A, 20V/3.25A | |||
Output power | 65 | W | |||
Output ripple | 200 | mV | |||
Efficiency | >93% at full load | ||||
No-load input power | 30 | mW | |||
Tiny load input power | POUT = 180mW | 300 | mW | ||
Switching frequency | 140 | kHz |