SLUSFF2 October 2024 UCG28826
ADVANCE INFORMATION
Connect a negative thermal coefficient (NTC) resistor from this pin to GND for monitoring the temperature of a critical point on the power supply external to the device, and trigger overtemperature protection to avoid damage to components. The device sources 75μA current into the NTC. As the NTC resistance reduces with increase in sensed temperature, the external over-temperature fault is triggered when the voltage on FLT pin reduces to less than 0.6V. See Section 6.4.10.5 for details of overtemperature protection.