SLUSFF2 October 2024 UCG28826
ADVANCE INFORMATION
The output capacitor value is determined based on two specifications: output voltage ripple and output transient voltage response (overshoot/undershoot). The min. capacitor value for a load step from no-load to full load is given by:
Where,
Where,
For crossover frequency of 3kHz, 250kHz switching frequency in burst mode, output current step of 3.25A and voltage under/overshoot of 0.5V, the min. required output capacitor value comes to 740μF. With margin for voltage and temperature derating, an 820μF capacitor is used.