SLUSFF2 October 2024 UCG28826
ADVANCE INFORMATION
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
ISW | SW pin current, continuous | 4.5 | A | ||
VVCC | VCC supply, self-regulating | 5.2 | 6 | V | |
CVCC | Capacitance on VCC pin | 10 | 47 | µF | |
CX2 | X2 capacitance | 1 | µF | ||
LMAG | Primary magnetising inductance | 380 | µH | ||
LLK | Primary winding leakage inductance | 3 | % | ||
CSW | SW pin capacitance (GaN HEMT excluded) | 300 | pF | ||
CHV | HV pin parasitic capacitance | 50 | 100 | pF | |
TA | Ambient temperature | –40 | 105 | °C | |
TJ | Junction temperature | –40 | 125 | °C |