SLUSFF2 October 2024 UCG28826
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
BIAS SUPPLY | ||||||
VVCCSHORT | Threshold for reduced VCC startup current | 0.9 | V | |||
IHVLO | Reduced HV startup current | Before VCC reaches VVCCSHORT | 1 | mA | ||
IHVHI | Full HV startup current | After VCC exceeds VVCCSHORT | 4 | mA | ||
VVCCOFF | VCC under voltage lock out threshold | 5.1 | V | |||
VVCC_REG | VCC regulation voltage and start-up threshold | 5.8 | V | |||
VVCC_CHG | VCC charging trigger threshold | Trigger VCC charging to VVCC_REG | 5.6 | V | ||
IVCC | Operating supply current | No switching | 700 | µA | ||
IVCCSLEEP | Supply current in burst mode | No switching | 250 | µA | ||
IVCCFAULT | Supply current when a protection is triggered | 250 | µA | |||
GAN POWER TRANSISTOR | ||||||
RDSON | Drain-source on-resistance | TJ = 25 °C | 170 | mΩ | ||
COSS | Output capacitance | VSW = 400V | 40 | pF | ||
GAN GATE DRIVER | ||||||
Turn-on dV/dt | For SW node, VDS = 325V, Option 1 | 7 | V/ns | |||
Turn-on dV/dt | For SW node, VDS = 325V, Option 2 | 5 | V/ns | |||
Turn-on dV/dt | For SW node, VDS = 325V, Option 3 | 3 | V/ns | |||
PEAK CURRENT CONTROL | ||||||
IPKMAX | Maximum peak current | Option 1 | 2.8 | A | ||
Option 2 | 3.1 | |||||
Option 3 | 3.5 | |||||
IPKMAX/IPKMIN | Max. to min. peak current ratio | Option 1 | 4 | |||
Option 2 | 3 | |||||
TSS | Soft start time | 4 | ms | |||
FEEDBACK CONTROL | ||||||
RFB | FB pull-up resistor | 60 | kΩ | |||
VFBOPEN | Open FB Pin voltage | See Table 6-5 | ||||
Mode transition thresholds | ||||||
VBST_OFF | Burst-off threshold | Turn-off switching | 250 | mV | ||
VBST_ON | Burst-on threshold | Resume burst switching | 300 | mV | ||
VBST_EX | Burst mode exit threshold | Exit to frequency foldback | 500 | mV | ||
fMIN,CLAMP | Minimum frequency clamp | During normal operation | 25 | kHz | ||
During soft start | 10 | |||||
TSWMAX | Maximum time period | 40 | µs | |||
TONMAX | Maximum on time | 17 | µs | |||
fMAX,CLAMP | Frequency clamp | Option 1 | 140 | kHz | ||
Option 2 | 200 | |||||
Option 3 | 250 | |||||
Option 4 | 500 | |||||
TDDCM | DCM ring fixed timer | From last seen DCM ring valley | 3.75 | µs | ||
EMI DITHERING | ||||||
fcarrier | Carrier frequency | 390 | Hz | |||
IDither,max | Carrier amplitude | % of instantaneous peak currents, Option 1 | ±6.25 | % | ||
% of instantaneous peak currents, Option 2 | ±12.5 | |||||
PROTECTIONS | ||||||
VTH_BI | Brown-in threshold | 112 | V | |||
VTH_BO | Brownout threshold | 98 | V | |||
TDBO | Brown-out delay time | 60 | ms | |||
IFLT | FLT pin source current | 75 | µA | |||
VTH_OTP | FLT threshold voltage | Triggers external overtemperature fault | 0.6 | V | ||
IFLT on time | 260 | µs | ||||
IFLT time period | 10 | ms | ||||
Number of external TSD cycles | Before fault is triggered | 3 | ||||
RSW | SW pin impedance | 9.5 | MΩ | |||
VOVP | OVP detection threshold | VOUT threshold | 25 | V | ||
Internal overtemperature protection shut down threshold | Temperature increasing | 150 | °C | |||
Internal overtemperature protection hysteresis | Temperature reducing | 10 | °C | |||
TRETRY | Auto-retry time | 1 | s | |||
POPPH | Over power protection threshold | Triggers after 80ms | 140 | W | ||
POPPL | Over power protection threshold | Triggers after 4.2s | 90 | W | ||
ILPS | LPS fault output current threshold | Input referred, triggers after 4.2s | 7 | A | ||
ISCP | Short Circuit Protection | Primary current threshold | 4.5 | A | ||
Short Circuit Protection | No of cycles | 3 | ||||
tSCP | Short-circuit response time | 140 | ns | |||
X CAP DISCHARGE | ||||||
IACDET | Line removal detection current | Current sink from HV pin | 2 | mA | ||
IXDIS | X-cap discharge Current | 5 | mA | |||
TXDIS | X-cap discharge Time | CXCAP = 1µF | 1 | s |