SLASF80
June 2024
ULC1001-Q1
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Mechanical, Packaging, and Orderable Information
4.1
Tape and Reel Information
Package Options
Mechanical Data (Package|Pins)
RQT|32
MPQF591B
Thermal pad, mechanical data (Package|Pins)
RQT|32
QFND817
Orderable Information
slasf80_oa
slasf80_pm
1
Features
Integrated Programmable Cleaning Modes
Water (expelling)
Deice (melting and expelling)
Mud (dehydrating and expelling)
Auto-cleaning (detecting mass and expelling)
Custom cleaning modes
Embedded algorithms
Lens system calibration
Automatic mass detection
Power regulation
System diagnostics
System diagnostics
Driver fault reporting
Lens system fault reporting
Transducer temperature regulation
Wide-drive frequency range
High-efficiency direct drive (10kHz - 5MHz)
AD modulation (<50kHz)
I
2
C user interface
Clock source required
External oscillator (10MHz, 5ppm recommended)
Power supplies
IOVDD: 3.3V
32-pin, QFN-HR package