9 Revision History
Changes from Revision C (June 2011) to Revision D (October 2024)
- Updated the numbering format for tables, figures, and
cross-references throughout the documentGo
- Added the Specifications, ESD Ratings, Recommended
Operating Conditions, Thermal Information, Detailed
Description, Overview, Functional Block Diagram,
Feature Description, Device Functional Modes, Application
and Implementation, Typical Applications, Power Supply
Recommendations, Layout, Layout Example, Device and
Documentation Support, and Mechanical, Packaging, and Orderable
Information sectionsGo
- Changed maximum output current from 36mA to 32mA in
Description.Go
- Moved maximum current specification for IS from table note to table
row.Go
- Added charged device model (CDM) ESD specification of ±1000V to
ESD Ratings.Go
- Changed Specified output current (derated performance) maximum from
36mA to 32mA in Electrical Characteristics
Go
- Changed Current limit for output current from 42 ±6mA to 41 ±9mA in
Electrical Characteristics
Go
- Changed Nonlinearity, IOUT/ISET test condition
from "0.1mA to 36mA" to "0.1mA to 32mA" in Electrical
Characteristics
Go
- Deleted redundant specified and operating temperature, specified and
operating voltage, and package thermal impedance from Electrical
Characteristics.Go
- Changed maximum current specification from 36mA to 32mA in
Overview.Go
- Updated Table 6-1, P-Channel MOSFET
(Examples)
Go
- Added Error Flag Delay section to Application
Information
Go
- Changed from DAC7551 to DAC60501Go
- Added Power Supply Recommendations
Go
- Added additional guidance on heat dissipation in Package and Heat
Dissipation
Go
Changes from Revision B (June, 2010) to Revision C (June, 2011)
- Updated wiring error in Figure 46, Current Using a 0V to 5V Input
From the DAC7551, a 12‑Bit Digital-to-Analog Converter
Go
Changes from Revision A (August 2007) to Revision B (June 2010)
- Updated to fix errors in Figure 6-5
Go