Refer to the PDF data sheet for device specific package drawings
The XTR117 is a precision current output converter designed to transmit analog 4-mA-to-20-mA signals over an industry-standard current loop. The device provides accurate current scaling and output current limit functions.
The on-chip voltage regulator (5 V) can be used to power external circuitry. A current return pin (IRET) senses any current used in external circuitry to provide an accurate control of the output current.
The XTR117 is a fundamental building block of smart sensors using 4-mA-to-20-mA current transmission.
The XTR117 is specified for operation over the extended industrial temperature range, –40°C to +125°C.
PRODUCT | PACKAGE(1) | PACKAGE SIZE(2) |
---|---|---|
XTR117 | DGK (VSSOP, 8) | 3 mm × 4.9 mm |
DRB (VSON, 8) | 3 mm × 3 mm |
DEVICE | DESCRIPTION |
---|---|
XTR115 | 5-V regulator output and 2.5-V reference output |
XTR116 | 5-V regulator output and 4.096-V reference output |