XTR117

ACTIVE

XTR117 4-20mA Current Loop Transmitter

Product details

Vs (min) (V) 7.5 Vs (max) (V) 40 Offset voltage drift (±) (max) (V/°C) 0.000006 Offset voltage (±) (max) (V) 0.0005 Product type 2-wire General purpose Operating temperature range (°C) -40 to 125 Rating Catalog
Vs (min) (V) 7.5 Vs (max) (V) 40 Offset voltage drift (±) (max) (V/°C) 0.000006 Offset voltage (±) (max) (V) 0.0005 Product type 2-wire General purpose Operating temperature range (°C) -40 to 125 Rating Catalog
VSON (DRB) 8 9 mm² 3 x 3 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Low quiescent current: 130 µA
  • 5‑V regulator for external circuits
  • Low span error: 0.05%
  • Low nonlinearity error: 0.003%
  • Wide-loop supply range: 7.5 V to 36 V
  • Temperature range: –40°C to +125°C
  • Packages: VSON-8 and VSSOP-8
  • Low quiescent current: 130 µA
  • 5‑V regulator for external circuits
  • Low span error: 0.05%
  • Low nonlinearity error: 0.003%
  • Wide-loop supply range: 7.5 V to 36 V
  • Temperature range: –40°C to +125°C
  • Packages: VSON-8 and VSSOP-8

The XTR117 is a precision current output converter designed to transmit analog 4-mA-to-20-mA signals over an industry-standard current loop. The device provides accurate current scaling and output current limit functions.

The on-chip voltage regulator (5 V) can be used to power external circuitry. A current return pin (I RET) senses any current used in external circuitry to provide an accurate control of the output current.

The XTR117 is a fundamental building block of smart sensors using 4-mA-to-20-mA current transmission.

The XTR117 is specified for operation over the extended industrial temperature range, –40°C to +125°C.

The XTR117 is a precision current output converter designed to transmit analog 4-mA-to-20-mA signals over an industry-standard current loop. The device provides accurate current scaling and output current limit functions.

The on-chip voltage regulator (5 V) can be used to power external circuitry. A current return pin (I RET) senses any current used in external circuitry to provide an accurate control of the output current.

The XTR117 is a fundamental building block of smart sensors using 4-mA-to-20-mA current transmission.

The XTR117 is specified for operation over the extended industrial temperature range, –40°C to +125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
XTR115 ACTIVE 4-20-mA current loop transmitter with 2.5-V reference and 200-μA power This device offers a voltage regulator (5-V) with a reference (2.5-V)
XTR116 ACTIVE 4-20-mA current loop transmitter with 4.096-V reference and 200-μA power This device offers a voltage regulator (5-V) with a reference (4.096-V)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet XTR117 4-20mA Current-Loop Transmitter datasheet (Rev. D) PDF | HTML 13 Nov 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DLPNIRSCANEVM — DLP® NIRscan™ Evaluation Module

 

The DLP NIRscan is a complete evaluation module (EVM) to design a high performance, affordable near-infrared spectrometer.  This flexible tool contains everything a designer needs to start developing a DLP-based spectrometer right out of the box.  The EVM features the DLP 0.45 WXGA NIR (...)

User guide: PDF
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIPD126 — Bridge sensor signal conditioner with current loop output and EMC protection reference design

This bridge sensor conditioner module delivers a well-regulated current output to a ground-referenced load. The first stage uses a mixed-signal programmable gain amplifier (PGA) to provide linearization and temperature compensation to a differential bridge sensor voltage. The second stage converts (...)
User guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VSON (DRB) 8 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos