SBOS344D September 2005 – November 2023 XTR117
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The XTR117 provides accurate, linear output up to 25 mA. Internal circuitry limits the output current to approximately 32 mA to protect the transmitter and loop power or measurement circuitry.
Extending the output current range of the XTR117 is possible by connecting an external resistor from pin 3 to pin 5 to change the current limit value.