SBOS913 February   2018 XTR305

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Device Images
      1.      Typical Application
  4. Revision History
  5. Pin Configuration and Functions
    1.     Pin Functions
  6. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics: Voltage Output Mode
    6. 6.6  Electrical Characteristics: Current Output Mode
    7. 6.7  Electrical Characteristics: Operational Amplifier (OPA)
    8. 6.8  Electrical Characteristics: Instrumentation Amplifier (IA)
    9. 6.9  Electrical Characteristics: Current Monitor
    10. 6.10 Electrical Characteristics: Power and Digital
    11. 6.11 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagrams
    3. 7.3 Feature Description
      1. 7.3.1 Functional Features
      2. 7.3.2 Current Monitor
      3. 7.3.3 Error Flags
      4. 7.3.4 Power On/Off Glitch
    4. 7.4 Device Functional Modes
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1  Voltage Output Mode
        2. 8.2.2.2  Current Output Mode
        3. 8.2.2.3  Input Signal Connection
        4. 8.2.2.4  Externally-Configured Mode: OPA and IA
        5. 8.2.2.5  Driver Output Disable
        6. 8.2.2.6  Driving Capacitive Loads and Loop Compensation
        7. 8.2.2.7  Internal Current Sources, Switching Noise, and Settling Time
        8. 8.2.2.8  IA Structure, Voltage Monitor
        9. 8.2.2.9  Digital I/O and Ground Considerations
        10. 8.2.2.10 Output Protection
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
    3. 10.3 VQFN Package and Heat Sinking
    4. 10.4 Power Dissipation
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Community Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Design Requirements

Consider the following information during XTR305 circuit configuration:

  • Recommended bypassing: 100 nF or more for supply bypassing at each supply.
  • RIMON can be in the kΩ range or short-circuited if not used. Do not leave this current output unconnected — it would saturate the internal current source. The current at this IMON output is IDRV / 10. Therefore, VIMON = RIMON (IDRV /1 0).
  • R3 is not required but can match RSET (or RSET||ROS) to compensate for the bias current.
  • RIA can be short-circuited if not used. Do not leave this current output unconnected. RGAIN is selected to 10 kΩ to match the output of 10 V with 20 mA for the equal input signal.
  • RC ensures stability for unknown load conditions and limits the current into the internal protection diodes. C4 helps protect the device. Overvoltage clamp diodes (standard 1N4002) might be necessary to protect the output.
  • R6, R7, and C5 protect the IA.
  • RLOAD and CLOAD represent the load resistance and load capacitance.
  • RSET defines the transfer gain. It can be split to allow a signal offset and, therefore, allow a 5-V single-supply digital-to-analog converter (DAC) to control a ±10-V or ±20-mA output signal.

The XTR305 can be used with asymmetric supply voltages; however, the minimum negative supply voltage must be equal to or more negative than −3 V (typically −5 V). This supply value ensures proper control of 0 V and 0 mA with wire resistance, ground offsets, and noise added to the output. For positive output signals, the current requirement from this negative voltage source is less than 5 mA.

GND1 through GND4 must be selected to fulfill specified operating ranges. DGND must be in the range of (V−) ≤ DGND ≤ (V+) −7 V.