SBOS913 February 2018 XTR305
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
OFFSET VOLTAGE | ||||||
VOS | Offset voltage, RTI | IDRV = 0 A | ±0.7 | ±2.7 | mV | |
dVOS/dT | Offset voltage vs temperature | TA = –40°C to 85°C | ±2.4 | ±10 | μV/°C | |
PSRR | Offset voltage vs power supply | VS = ±5 V to ±22 V | ±0.8 | ±10 | μV/V | |
INPUT VOLTAGE RANGE | ||||||
VCM | Input voltage range | (V−) + 3 | (V+) − 3 | V | ||
CMRR | Common-mode rejection ratio | RTI | 100 | 130 | dB | |
INPUT BIAS CURRENT | ||||||
IB | Input bias current | ±20 | ±35 | nA | ||
IOS | Input offset current | ±1 | ±10 | nA | ||
INPUT IMPEDANCE | ||||||
Differential | 105 || 5 | Ω || pF | ||||
Common-mode | 105 || 5 | Ω || pF | ||||
TRANSCONDUCTANCE (Gain)(3) | ||||||
Transconductance error | IAOUT = ±2.4 mA, (V−) + 3 V < VIAOUT < (V+) − 3 V | ±0.04 | ±0.1 | %FS | ||
Transconductance error vs temperature | TA = –40°C to 85°C | ±0.2 | ppm/°C | |||
Linearity error | (V−) + 3 V < VIAOUT < (V+) − 3 V | ±0.01 | ±0.1 | %FS | ||
Input bias current to G1, G2 | ±20 | nA | ||||
Input offset current to G1, G2(1) | ±1 | nA | ||||
OUTPUT | ||||||
Output swing to the rail | IAOUT = ±2.4 mA | (V−) + 3 | (V+) − 3 | V | ||
Output impedance | IAOUT = ±2.4 mA | 600 | mΩ | |||
ILIMIT | Short-circuit current | M2 = High | ±7.2 | mA | ||
M2 = Low | ±4.5 | mA | ||||
FREQUENCY RESPONSE | ||||||
GBW | Gain-bandwidth product | G = 1, RGAIN = 10 kΩ, RIA = 5 kΩ | 1 | MHz | ||
SR | Slew rate | G = 1, RGAIN = 10 kΩ, RIA = 5 kΩ | 1 | V/μs | ||
Settling time(2), 0.1% | IAOUT = ±40 μA, RGAIN = 10 kΩ, RIA = 5 kΩ, CL = 100 pF |
6 | μs | |||
Overload recovery time, 50% | RGAIN = 10 kΩ, RIA = 15 kΩ, CL = 100 pF |
10 | μs |