SBOS913 February 2018 XTR305
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| OFFSET VOLTAGE | ||||||
| VOS | Offset voltage, RTI | ±0.4 | ±2.5 | mV | ||
| dVOS/dT | Offset voltage vs temperature | TA = –40°C to 85°C | ±1.6 | ±10 | μV/°C | |
| PSRR | Offset voltage vs power supply | VS = ±5 V to ±22 V | ±0.2 | ±10 | μV/V | |
| INPUT VOLTAGE RANGE | ||||||
| Nominal setup for ±10-V output | See Figure 35 | |||||
| Input voltage for linear operation | (V−) + 3 | (V+) − 3 | V | |||
| NOISE | ||||||
| Voltage noise, f = 0.1 Hz to 10 Hz, RTI | 3 | μVPP | ||||
| en | Voltage noise density, f = 1 kHz, RTI | 40 | nV/√Hz | |||
| OUTPUT | ||||||
| Voltage output swing from rail | IDRV ≤ 15 mA, TA = –40°C to 85°C | (V−) +3 | (V+) − 3 | V | ||
| Gain nonlinearity | ±0.01 | ±0.2 | %FS | |||
| Gain nonlinearity vs temperature | TA = –40°C to 85°C | ±0.1 | ±1 | ppm/°C | ||
| IB | Gain error | ±0.04 | ±0.2 | %FS | ||
| Gain error vs temperature | TA = –40°C to 85°C | ±0.2 | ±1 | ppm/°C | ||
| Output impedance, dVDRV/dIDRV | 7 | mΩ | ||||
| Output leakage current while output disabled | OD pin = L(1), TA = –40°C to 85°C | 30 | nA | |||
| ISC | Short-circuit current | TA = –40°C to 85°C | ±15 | ±20 | ±24 | mA |
| CLOAD | Capacitive load drive | CC = 10 nF, RC = 15(2) | 1 | μF | ||
| Rejection of voltage difference between GND1 and GND2, RTO | 130 | dB | ||||
| FREQUENCY RESPONSE | ||||||
| Bandwidth(4) | −3 dB, G = 5 | 300 | kHz | |||
| SR | Slew rate(2) | 1 | V/μs | |||
| CC = 10 nF, CLOAD = 1 μF, RC = 15 Ω | 0.015 | |||||
| Settling time(2)(3), 0.1%, small signal | VDRV = ±1 V | 8 | μs | |||
| Overload recovery time | 50% overdrive | 12 | μs | |||