SBOS913 February 2018 XTR305
PRODUCTION DATA.
Built on a robust high-voltage BiCMOS process, the XTR305 is designed to interface the 5-V or 3-V supply domain used for processors, signal converters, and amplifiers to the high-voltage and high-current industrial signal environment. The device is specified for up to ±20-V supply, but can also be powered asymmetrically (for example, +24 V and −5 V). XTR305 is designed to allow insertion of external circuit protection elements and drive large capacitive loads.