SNAS304H January 2006 – April 2016 ADC121S101 , ADC121S101-Q1
PRODUCTION DATA.
The ADC121S101 is a low-power, single-channel CMOS 12-bit analog-to-digital converter with a high-speed serial interface. Unlike the conventional practice of specifying performance at a single sample rate only, the ADC121S101 is fully specified over a sample rate range of 500 ksps to 1 Msps. The converter is based upon a successive-approximation register architecture with an internal track-and-hold circuit.
The output serial data is straight binary, and is compatible with several standards, such as SPI™, QSPI™, MICROWIRE, and many common DSP serial interfaces.
The ADC121S101 operates with a single supply with a range from 2.7 V to 5.25 V. Normal power consumption using a 3 V or 5 V supply is 2 mW and 10 mW, respectively. The power-down feature reduces the power consumption to as low as 2.6 µW using a 5-V supply.
The ADC121S101 is packaged in 6-pin WSON and SOT-23 packages. Operation over the temperature range of −40°C to 125°C is specified.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
ADC121S101 | WSON (6) | 2.50 mm × 2.20 mm |
SOT-23 (6) | 2.90 mm × 1.60 mm |
Changes from G Revision (January 2014) to H Revision
Changes from F Revision (May 2013) to G Revision
Changes from E Revision (May 2013) to F Revision
RESOLUTION | SPECIFIED SAMPLE RATE RANGE | ||
---|---|---|---|
50 TO 200 KSPS | 200 TO 500 KSPS | 500 KSPS TO 1 MSPS | |
12 Bits | ADC121S021 | ADC121S051 | ADC121S101 |
10 Bits | ADC101S021 | ADC101S051 | ADC101S101 |
8 Bits | ADC081S021 | ADC081S051 | ADC081S101 |
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | VA | P | Positive supply pin. This pin must be connected to a quiet 2.7-V to 5.25-V source and bypassed to GND with a 1-µF capacitor and a 0.1-µF monolithic capacitor located within 1 cm of the power pin. |
2 | GND | G | The ground return for the supply and signals. |
3 | VIN | I | Analog input. This signal can range from 0 V to VA. |
4 | SCLK | I | Digital clock input. This clock directly controls the conversion and readout processes. |
5 | SDATA | O | Digital data output. The output samples are clocked out of this pin on falling edges of the SCLK pin. |
6 | CS | I | Chip select. On the falling edge of CS, a conversion process begins. |
PAD | GND | G | For package suffix CISD(X) only. TI recommends connecting the center pad to ground. |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Analog supply voltage, VA | –0.3 | 6.5 | V | |
Voltage on any digital pin to GND | –0.3 | 6.5 | V | |
Voltage on any analog pin to GND | –0.3 | VA + 0.3 | V | |
Input current at any pin(4) | ±10 | mA | ||
Package input current(4) | ±20 | mA | ||
Power consumption at TA = 25°C | See(5) | |||
Junction temperature, TJ | 150 | °C | ||
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±3500 | V |
Machine model (MM) | ±300 |
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | ±3500 | V | |
Charged-device model (CDM), per AEC Q100-011, all pins | ±300 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VA | Supply voltage | 2.7 | 5.25 | V | |
Digital input pins voltage (regardless of supply voltage) | –0.3 | 5.25 | V | ||
Analog input pins voltage | 0 | VA | V | ||
Clock frequency | 25 | 20000 | kHz | ||
Sample rate | Up to 1 Msps |
||||
TA | Operating temperature | –40 | 125 | °C |
THERMAL METRIC(1) | ADC121S101 | UNIT | ||
---|---|---|---|---|
NGF (WSON) | DBV (SOT-23) | |||
6 PINS | 6 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 94 | 265 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 118 | 151 | °C/W |
RθJB | Junction-to-board thermal resistance | 69 | 30 | °C/W |
ψJT | Junction-to-top characterization parameter | 6.5 | 30 | °C/W |
ψJB | Junction-to-board characterization parameter | 69 | 29 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 15 | N/A | °C/W |
PARAMETER | TEST CONDITIONS | MIN(2) | TYP | MAX(2) | UNIT | ||
---|---|---|---|---|---|---|---|
STATIC CONVERTER | |||||||
Resolution with no missing codes | VA = 2.7 V to 3.6 V, –40°C ≤ TA ≤ 125°C | 12 | Bits | ||||
INL | Integral non-linearity | –40°C ≤ TA ≤ 85°C, VA = 2.7 V to 3.6 V |
SOT-23 | –1 | ±0.4 | 1 | LSB |
WSON | –1.2 | ±0.4 | 1 | ||||
TA = 125°C, VA = 2.7 V to 3.6 V |
SOT-23 | –1.1 | 1 | ||||
WSON | –1.3 | 1 | |||||
DNL | Differential non-linearity | –40°C ≤ TA ≤ 85°C, VA = 2.7 V to 3.6 V | 0.5 | 1 | LSB | ||
–0.9 | –0.3 | ||||||
TA = 125°C, VA = 2.7 V to 3.6 V | –1 | 1 | |||||
VOFF | Offset error | –40°C ≤ TA ≤ 125°C, VA = 2.7 V to 3.6 V | –1.2 | ±0.1 | 1.2 | LSB | |
GE | Gain error | –40°C ≤ TA ≤ 125°C, VA = 2.7 V to 3.6 V |
SOT-23 | –1.2 | ±0.2 | 1.2 | LSB |
WSON | –1.5 | ±0.2 | 1.5 | ||||
DYNAMIC CONVERTER | |||||||
SINAD | Signal-to-noise plus distortion ratio | VA = 2.7 V to 5.25 V, –40°C ≤ TA ≤ 125°C fIN = 100 kHz, –0.02 dBFS |
70 | 72 | dB | ||
SNR | Signal-to-noise ratio | VA = 2.7 V to 5.25 V, –40°C ≤ TA ≤ 85°C fIN = 100 kHz, –0.02 dBFS |
70.8 | 72.5 | dB | ||
VA = 2.7 V to 5.25 V, TA = 125°C fIN = 100 kHz, –0.02 dBFS |
70.6 | ||||||
THD | Total harmonic distortion | VA = 2.7 V to 5.25 V, fIN = 100 kHz, –0.02 dBFS |
–80 | dB | |||
SFDR | Spurious-free dynamic range | VA = 2.7 V to 5.25 V, fIN = 100 kHz, –0.02 dBFS |
82 | dB | |||
ENOB | Effective number of bits | VA = 2.7 V to 5.25 V, fIN = 100 kHz, –0.02 dBFS, –40°C ≤ TA ≤ 125°C |
11.3 | 11.6 | Bits | ||
IMD | Intermodulation distortion, second order terms |
VA = 5.25 V, fa = 103.5 kHz, fb = 113.5 kHz | –78 | dB | |||
Intermodulation distortion, third order terms |
VA = 5.25 V, fa = 103.5 kHz, fb = 113.5 kHz | –78 | dB | ||||
FPBW | –3-dB full power bandwidth | VA = 5 V | 11 | MHz | |||
VA = 3 V | 8 | ||||||
ANALOG INPUT | |||||||
VIN | Input range | 0 to VA | V | ||||
IDCL | DC leakage current | –40°C ≤ TA ≤ 125°C | –1 | 1 | µA | ||
CINA | Input capacitance | Track mode | 30 | pF | |||
Hold mode | 4 | ||||||
DIGITAL INPUT | |||||||
VIH | Input high voltage | VA = 5.25 V, –40°C ≤ TA ≤ 125°C | 2.4 | V | |||
VA = 3.6 V, –40°C ≤ TA ≤ 125°C | 2.1 | ||||||
VIL | Input low voltage | VA = 5 V, –40°C ≤ TA ≤ 125°C | 0.8 | V | |||
VA = 3 V, –40°C ≤ TA ≤ 125°C | 0.4 | ||||||
IIN | Input current | VIN = 0 V or VA, –40°C ≤ TA ≤ 125°C | –1 | ±0.1 | 1 | µA | |
CIND | Digital input capacitance | –40°C ≤ TA ≤ 125°C | 2 | 4 | pF | ||
DIGITAL OUTPUT | |||||||
VOH | Output high voltage | ISOURCE = 200 µA, –40°C ≤ TA ≤ 125°C | VA – 0.2 | VA – 0.07 | V | ||
ISOURCE = 1 mA | VA – 0.1 | ||||||
VOL | Output low voltage | ISINK = 200 µA, –40°C ≤ TA ≤ 125°C | 0.03 | 0.4 | V | ||
ISINK = 1 mA | 0.1 | ||||||
IOZH, IOZL | TRI-STATE leakage current | –40°C ≤ TA ≤ 125°C | –10 | ±0.1 | 10 | µA | |
COUT | TRI-STATE output capacitance | –40°C ≤ TA ≤ 125°C | 2 | 4 | pF | ||
Output coding | Straight (natural) binary | ||||||
POWER SUPPLY | |||||||
VA | Supply voltage | –40°C ≤ TA ≤ 125°C | 2.7 | 5.25 | V | ||
IA | Supply current, normal mode (operational, CS low) |
VA = 5.25 V, fSAMPLE = 1 Msps, –40°C ≤ TA ≤ 125°C |
2.0 | 3.2 | mA | ||
VA = 3.6 V, fSAMPLE = 1 Msps, –40°C ≤ TA ≤ 125°C |
0.6 | 1.5 | |||||
Supply current, shutdown (CS high) |
fSCLK = 0 MHz, VA = 5 V, fSAMPLE = 0 ksps | 500 | nA | ||||
fSCLK = 20 MHz, VA = 5 V, fSAMPLE = 0 ksps | 60 | µA | |||||
PD | Power consumption, normal mode (operational, CS low) |
VA = 5 V, –40°C ≤ TA ≤ 125°C | 10 | 16 | mW | ||
VA = 3 V, –40°C ≤ TA ≤ 125°C | 2.0 | 4.5 | |||||
Power consumption, shutdown (CS high) |
fSCLK = 0 MHz, VA = 5 V, fSAMPLE = 0 ksps | 2.5 | µW | ||||
fSCLK = 20 MHz, VA = 5 V, fSAMPLE = 0 ksps | 300 | ||||||
AC | |||||||
fSCLK | Clock frequency(3) | –40°C ≤ TA ≤ 125°C(4) | 10 | 20 | MHz | ||
fS | Sample rate | –40°C ≤ TA ≤ 125°C(4) | 500 | 1000 | ksps | ||
DC | SCLK duty cycle | fSCLK = 20 MHz, –40°C ≤ TA ≤ 125°C | 40% | 50% | 60% | ||
tACQ | Minimum time required for acquisition | –40°C ≤ TA ≤ 125°C | 350 | ns | |||
tQUIET | Quiet time | –40°C ≤ TA ≤ 125°C(5) | 50 | ns | |||
tAD | Aperture delay | 3 | ns | ||||
tAJ | Aperture jitter | 30 | ps |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tCS | Minimum CS pulse width | –40°C ≤ TA ≤ 125°C | 10 | ns | ||
tSU | CS to SCLK setup time | –40°C ≤ TA ≤ 125°C | 10 | ns | ||
tEN | Delay from CS until SDATA TRI-STATE disabled(1) | –40°C ≤ TA ≤ 125°C | 20 | ns | ||
tACC | Data access time after SCLK falling edge(2) | VA = 2.7 V to 3.6 V, –40°C ≤ TA ≤ 125°C |
40 | ns | ||
VA = 4.75 V to 5.25 V, –40°C ≤ TA ≤ 125°C |
20 | |||||
tCL | SCLK low pulse width | –40°C ≤ TA ≤ 125°C | 0.4 × tSCLK | ns | ||
tCH | SCLK high pulse width | –40°C ≤ TA ≤ 125°C | 0.4 × tSCLK | ns | ||
tH | SCLK to data valid hold time | VA = 2.7 V to 3.6 V, –40°C ≤ TA ≤ 125°C |
7 | ns | ||
VA = 4.75 V to 5.25 V, –40°C ≤ TA ≤ 125°C |
5 | |||||
tDIS | SCLK falling edge to SDATA high impedance(3) | VA = 2.7 V to 3.6 V, –40°C ≤ TA ≤ 125°C |
6 | 25 | ns | |
VA = 4.75 V to 5.25 V, –40°C ≤ TA ≤ 125°C |
5 | 25 | ||||
tPOWER-UP | Power-up time from full power down | 1 | µs |