Automotive Applications Requiring Clock
Multiplication
The CDCS504-Q1 device is a LVCMOS input clock buffer with selectable frequency multiplication.
The CDCS504-Q1 has an output enable pin.
The device accepts a 3.3-V LVCMOS signal at the input.
The input signal is processed by a phased-locked loop (PLL), whose output frequency is either equal to the input frequency or multiplied by the factor of four.
By this, the device can generate output frequencies between 2 MHz and 108 MHz.
A separate control pin can be used to enable or disable the output. The CDCS504-Q1 device operates in a 3.3-V environment.
It is characterized for operation from –40°C to 105°C and is available in an 8-pin TSSOP package.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
CDCS504-Q1 | TSSOP (8) | 3.00 mm × 4.40 mm |
DATE | REVISION | NOTES |
---|---|---|
April 2017 | * | Initial release. |
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
FS | 5 | I | Frequency multiplication selection, internal pullup |
GND | 2, 3, 4 | Ground | Ground |
IN | 1 | I | LVCMOS clock input |
OE | 7 | I | Output enable, internal pullup |
OUT | 6 | O | LVCMOS clock output |
VDD | 8 | Power | 3.3-V power supply |