Product details

Function Clock buffer Number of outputs 1 Output frequency (max) (MHz) 108 Core supply voltage (V) 3.3 Output supply voltage (V) 3.3 Input type LVCMOS Output type LVCMOS Operating temperature range (°C) -40 to 105 Features 3.3-V VCC/VDD, Pin programmable Rating Automotive
Function Clock buffer Number of outputs 1 Output frequency (max) (MHz) 108 Core supply voltage (V) 3.3 Output supply voltage (V) 3.3 Input type LVCMOS Output type LVCMOS Operating temperature range (°C) -40 to 105 Features 3.3-V VCC/VDD, Pin programmable Rating Automotive
TSSOP (PW) 8 19.2 mm² 3 x 6.4
  • Qualified for Automotive Applications
  • AEC-Q100 Test Guidance With the Following Results:
    • Device Temperature Grade 2: –40°C to 105°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C3B
  • Part of a Family of Easy-to-Use Clock Generator Devices
  • Clock Multiplier With Selectable Output Frequency
  • Frequency Multiplication Selectable Between x1 or x4 With One External Control Pin
  • Output Disable Through Control Pin
  • Single 3.3-V Device Power Supply
  • Wide Temperature Range: –40°C to 105°C
  • Low Space Consumption 8-Pin TSSOP Package
  • Create a Custom Design Using the CDCS504-Q1 With the WEBENCH® Power Designer
  • Qualified for Automotive Applications
  • AEC-Q100 Test Guidance With the Following Results:
    • Device Temperature Grade 2: –40°C to 105°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C3B
  • Part of a Family of Easy-to-Use Clock Generator Devices
  • Clock Multiplier With Selectable Output Frequency
  • Frequency Multiplication Selectable Between x1 or x4 With One External Control Pin
  • Output Disable Through Control Pin
  • Single 3.3-V Device Power Supply
  • Wide Temperature Range: –40°C to 105°C
  • Low Space Consumption 8-Pin TSSOP Package
  • Create a Custom Design Using the CDCS504-Q1 With the WEBENCH® Power Designer

The CDCS504-Q1 device is a LVCMOS input clock buffer with selectable frequency multiplication.

The CDCS504-Q1 has an output enable pin.

The device accepts a 3.3-V LVCMOS signal at the input.

The input signal is processed by a phased-locked loop (PLL), whose output frequency is either equal to the input frequency or multiplied by the factor of four.

By this, the device can generate output frequencies between 2 MHz and 108 MHz.

A separate control pin can be used to enable or disable the output. The CDCS504-Q1 device operates in a 3.3-V environment.

It is characterized for operation from –40°C to 105°C and is available in an 8-pin TSSOP package.

The CDCS504-Q1 device is a LVCMOS input clock buffer with selectable frequency multiplication.

The CDCS504-Q1 has an output enable pin.

The device accepts a 3.3-V LVCMOS signal at the input.

The input signal is processed by a phased-locked loop (PLL), whose output frequency is either equal to the input frequency or multiplied by the factor of four.

By this, the device can generate output frequencies between 2 MHz and 108 MHz.

A separate control pin can be used to enable or disable the output. The CDCS504-Q1 device operates in a 3.3-V environment.

It is characterized for operation from –40°C to 105°C and is available in an 8-pin TSSOP package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet CDCS504-Q1 Clock Buffer and Clock Multiplier datasheet PDF | HTML 27 Apr 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

CDCS504 IBIS Model

SCAM064.ZIP (24 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-00743 — Automotive 2-MHz Class-D, 4-Channel, 21-W Audio Amplifier in Class AB Form-Factor Reference Design

The TIDA-00743 reference design is a small module designed for evaluation of a digital-input class-D audio amplifier in a system which has been designed for a typical class AB audio power amplifier module. This design demonstrates the reduction in power dissipation that a class D amplifier (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos