TIDA-00743
Automotive 2-MHz Class-D, 4-Channel, 21-W Audio Amplifier in Class AB Form-Factor Reference Design
TIDA-00743
Overview
The TIDA-00743 reference design is a small module designed for evaluation of a digital-input class-D audio amplifier in a system which has been designed for a typical class AB audio power amplifier module. This design demonstrates the reduction in power dissipation that a class D amplifier provides. This design demonstrates how 2.1 MHz operation of a TAS6424-Q1 enables a compact power amplifier solution.
Features
- Audio output power: 21W per channel at 1% THD+N
- Meets automotive CISPR25 Class-5 EMI requirements
- Wide power supply voltage range of 4.5V to 18V
- 40V load dump protection
- Small size: 42.3mm x 53.5mm
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed schematic diagram for design layout and components
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Complete listing of design components, reference designators, and manufacturers/part numbers
Detailed overview of design layout for component placement
Detailed overview of design layout for component placement
Files used for 3D models or 2D drawings of IC components
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
PCB layer plot file used for generating PCB design layout
Products
Includes TI products in the design and potential alternatives.
PCM1865-Q1 — Automotive 110dB 4-Channel Software-Controlled Audio ADC With Universal Front End
Data sheet: PDF | HTMLTPS7B67-Q1 — Automotive 450-mA, off-battery (40-V), high-PSRR, low-IQ, low-dropout voltage regulator with PG
Data sheet: PDF | HTMLMSP430G2332-EP — Enhanced product Mixed Signal Microcontroller
Data sheet: PDFTAS6424-Q1 — Automotive, 75-W, 2-MHz, 4-ch, 4.5- to 26.4-V digital input Class-D audio amplifier
Data sheet: PDF | HTMLStart development
Technical documentation
Related design resources
Hardware development
EVALUATION BOARD
Reference designs
REFERENCE DESIGN
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.