Refer to the PDF data sheet for device specific package drawings
This 27 mΩ, –20 V, P-Channel device is designed to deliver the lowest on-resistance and gate charge in a small 1.0 × 1.5 mm outline with excellent thermal characteristics in an ultra-low profile.
TA = 25°C | TYPICAL VALUE | UNIT | ||
---|---|---|---|---|
VDS | Drain-to-Source Voltage | –20 | V | |
Qg | Gate Charge Total (4.5 V) | 3.3 | nC | |
Qgd | Gate Charge Gate-to-Drain | 0.5 | nC | |
RDS(on) | Drain-to-Source On-Resistance | VGS = –1.8 V | 65 | mΩ |
VGS = –2.5 V | 36 | mΩ | ||
VGS = –4.5 V | 27 | mΩ | ||
VGS(th) | Voltage Threshold | –0.8 | V |
Device | Qty | Media | Package | Ship |
---|---|---|---|---|
CSD25304W1015 | 3000 | 7-Inch Reel | 1.0 mm × 1.5 mm Wafer Level Package | Tape and Reel |
CSD25304W1015T | 250 | 7-Inch Reel |
TA = 25°C | VALUE | UNIT | |
---|---|---|---|
VDS | Drain-to-Source Voltage | –20 | V |
VGS | Gate-to-Source Voltage | ±8 | V |
ID | Continuous Drain Current(1) | –3.0 | A |
IDM | Pulsed Drain Current(2) | –41 | A |
PD | Power Dissipation | 0.75 | W |
TJ,
Tstg |
Operating Junction and Storage Temperature Range |
–55 to 150 | °C |
RDS(on) vs VGS![]() |
Gate Charge![]() |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
STATIC CHARACTERISTICS | |||||||
BVDSS | Drain-to-Source Voltage | VGS = 0 V, ID = –250 μA | –20 | V | |||
IDSS | Drain-to-Source Leakage Current | VGS = 0 V, VDS = –16 V | –1 | μA | |||
IGSS | Gate-to-Source Leakage Current | VDS = 0 V, VGS = ±8 V | –100 | nA | |||
VGS(th) | Gate-to-Source Threshold Voltage | VDS = VGS, ID = –250 μA | –0.55 | –0.8 | –1.15 | V | |
RDS(on) | Drain-to-Source On-Resistance | VGS = –1.8 V, ID = –1.5 A | 65 | 92 | mΩ | ||
VGS = –2.5 V, ID = –1.5 A | 36 | 45.5 | mΩ | ||||
VGS = –4.5 V, ID = –1.5 A | 27 | 32.5 | mΩ | ||||
gƒs | Transconductance | VDS = –10 V, ID = –1.5 A | 12 | S | |||
DYNAMIC CHARACTERISTICS | |||||||
CISS | Input Capacitance | VGS = 0 V, VDS = –10 V, ƒ = 1 MHz | 458 | 595 | pF | ||
COSS | Output Capacitance | 231 | 300 | pF | |||
CRSS | Reverse Transfer Capacitance | 12 | 15.6 | pF | |||
Qg | Gate Charge Total (–4.5 V) | VDS = –10 V, ID = –1.5 A | 3.3 | 4.4 | nC | ||
Qgd | Gate Charge Gate-to-Drain | 0.5 | nC | ||||
Qgs | Gate Charge Gate-to-Source | 0.7 | nC | ||||
Qg(th) | Gate Charge at Vth | 0.4 | nC | ||||
QOSS | Output Charge | VDS = –10 V, VGS = 0 V | 3.7 | nC | |||
td(on) | Turn On Delay Time | VDS = –10 V, VGS = –4.5 V, ID = –1.5 A RG = 20 Ω |
6 | ns | |||
tr | Rise Time | 4 | ns | ||||
td(off) | Turn Off Delay Time | 24 | ns | ||||
tƒ | Fall Time | 10 | ns | ||||
DIODE CHARACTERISTICS | |||||||
VSD | Diode Forward Voltage | IS = –1.5 A, VGS = 0 V | –0.75 | –1 | V | ||
Qrr | Reverse Recovery Charge | VDS= –10 V, IF = –1.5 A, di/dt = 200 A/μs | 7.2 | nC | |||
trr | Reverse Recovery Time | VDS= –10 V, IF = –1.5 A, di/dt = 200 A/μs | 11.6 | ns |
THERMAL METRIC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
RθJA | Junction-to-Ambient Thermal Resistance(1) | 165 | °C/W | ||
Junction-to-Ambient Thermal Resistance(2) | 85 |
![]() |
Typ RθJA = 85°C/W when mounted on 1 inch2 of 2 oz. Cu. |
![]() |
Typ RθJA = 165°C/W when mounted on minimum pad area of 2 oz. Cu. |
ID = –1.5 A | VDS = –10 V | |
ID = –250 µA | ||
ID = –1.5 A | ||
Single Pulse, Max RθJA = 165°C/W | ||
VDS = –5 V | ||
All trademarks are the property of their respective owners.
These devices have limited built-in ESD protection. The leads should be shorted together or the device placed in conductive foam during storage or handling to prevent electrostatic damage to the MOS gates.
SLYZ022 — TI Glossary.
This glossary lists and explains terms, acronyms, and definitions.