SLPS417A April 2014 – July 2015 CSD95372BQ5MC
PRODUCTION DATA.
The CSD95372BQ5MC NexFET™ smart power stage is a highly optimized design for use in a high-power, high-density synchronous buck converter. This product integrates the driver IC and Power MOSFETs to complete the power stage switching function. This combination produces high-current, high-efficiency, and high-speed switching capability in a small 5 mm × 6 mm outline package. It also integrates the accurate current sensing and temperature sensing functionality to simplify system design and improve accuracy. In addition, the PCB footprint is optimized to help reduce design time and simplify the completion of the overall system design.
DEVICE | MEDIA | QTY | PACKAGE | SHIP |
---|---|---|---|---|
CSD95372BQ5MC | 13-Inch Reel | 2500 | SON 5 × 6 mm DualCool Package | Tape and Reel |
CSD95372BQ5MCT | 7-Inch Reel | 250 |
Application Diagram![]() |
Typical Power Stage Efficiency and Power Loss![]() |